यह पार्ट मैनुफ़ैक्चरर के विनिर्देशों के आधार पर आपके Cat उपकरण में फ़िट होने के लिए डिज़ाइन किया गया है.
मैनुफ़ैक्चरर के कॉन्फ़िगरेशन में किसी भी बदलाव के परिणामस्वरूप उत्पाद आपके Cat उपकरण में फ़िट नहीं हो सकता है. कृपया यह सुनिश्चित करने के लिए खरीदने से पहले अपने Cat डीलर से परामर्श करें कि यह हिस्सा आपके Cat उपकरण के लिए अपनी वर्तमान स्थिति और अनुमानित कॉन्फ़िगरेशन के लिए उपयुक्त है या नहीं. यह इंडिकेटर सभी पार्ट्स के लिए कंपेटिबिल्टी की गारंटी नहीं दे सकता है.
रीमैनुफ़ैक्चर्ड
रिटर्न करने योग्य नहीं
किट
बदलें
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
7.9 in
Weight
2921.1 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
74 RPM
Bit Speed at Maximum Flow
1181.1 ft/min
Conical Bits - Per Wheel
96
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
3.1 in
Weight
3174.7 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
74 RPM
Bit Speed at Maximum Flow
1181.1 ft/min
Conical Bits - Per Wheel
70
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
No
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
6.3 in
Weight
2899.1 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
74 RPM
Bit Speed at Maximum Flow
1181.1 ft/min
Conical Bits - Per Wheel
96
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
3.1 in
Weight
3174.7 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
XHP / XE
Optimal Hydraulic Flow
136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure
250-280 bar (3630-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1410.8 ft/min
Conical Bits - Per Wheel
70
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
No
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
6.3 in
Weight
2899.1 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XHP / XE
Optimal Hydraulic Flow
136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure
250-280 bar (3630-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1410.8 ft/min
Conical Bits - Per Wheel
96
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
7.9 in
Weight
2921.1 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XHP / XE
Optimal Hydraulic Flow
136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure
250-280 bar (3630-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1410.8 ft/min
Conical Bits - Per Wheel
96
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
17.7 in
Wheel Width
5.1 in
Weight
2239.9 lb
Overall Width
65.2 in
Overall Height
57.3 in
Length
85.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
85.7 in³/rev
Wheel Torque at Maximum Pressure
4605.3 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1145 ft/min
Conical Bits - Per Wheel
64
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
3.9 in
Weight
2943.2 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
74 RPM
Bit Speed at Maximum Flow
1181.1 ft/min
Conical Bits - Per Wheel
80
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
17.7 in
Wheel Width
3.1 in
Weight
2482.4 lb
Overall Width
65.2 in
Overall Height
57.3 in
Length
85.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
85.7 in³/rev
Wheel Torque at Maximum Pressure
4605.3 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1145 ft/min
Conical Bits - Per Wheel
64
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
No
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
31.5 in
Wheel Width
9.8 in
Weight
3196.7 lb
Overall Width
65.2 in
Overall Height
73.2 in
Length
102.4 in
Required Hydraulics
High Flow XHP / XE
Optimal Hydraulic Flow
136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure
250-280 bar (3630-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1456.7 ft/min
Conical Bits - Per Wheel
72
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
No
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
10 में से 1 - 10 परिणाम
10 में से 1 - 10 परिणाम