ತಯಾರಕರ ವಿಶೇಷಣಗಳ ಆಧಾರದ ಮೇಲೆ ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಸರಿಹೊಂದುವಂತೆ ಈ ಭಾಗವನ್ನು ವಿನ್ಯಾಸಗೊಳಿಸಲಾಗಿದೆ.
ತಯಾರಕರ ಕಾನ್ಫಿಗರೇಶನ್ನಲ್ಲಿನ ಯಾವುದೇ ಬದಲಾವಣೆಗಳು ಉತ್ಪನ್ನವು ನಿಮ್ಮ Cat ಸಾಧನಕ್ಕೆ ಹೊಂದಿಕೆಯಾಗುವುದಿಲ್ಲ. ಈ ಭಾಗವು ನಿಮ್ಮ Cat ಉಪಕರಣಗಳಿಗೆ ಅದರ ಪ್ರಸ್ತುತ ಸ್ಥಿತಿಯಲ್ಲಿ ಮತ್ತು ಭಾವಿಸಲಾದ ಕಾನ್ಫಿಗರೇಶನ್ಗೆ ಸೂಕ್ತವಾಗಿದೆ ಎಂದು ಖಚಿತಪಡಿಸಿಕೊಳ್ಳಲು ಖರೀದಿಸುವ ಮೊದಲು ದಯವಿಟ್ಟು ನಿಮ್ಮ Cat ಡೀಲರ್ ಅನ್ನು ಸಂಪರ್ಕಿಸಿ. ಈ ಸೂಚಕವು ಎಲ್ಲಾ ಭಾಗಗಳಿಗೆ ಹೊಂದಾಣಿಕೆಯನ್ನು ಖಾತರಿಪಡಿಸುವುದಿಲ್ಲ.
ಮರುಉತ್ಪಾದಿತ
ಹಿಂತಿರುಗಿಸಲಾಗದು
ಕಿಟ್
ಬದಲಾಯಿಸಲಾಗಿದೆ
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
7.9 in
Weight
2921.1 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
74 RPM
Bit Speed at Maximum Flow
1181.1 ft/min
Conical Bits - Per Wheel
96
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
3.1 in
Weight
3174.7 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
74 RPM
Bit Speed at Maximum Flow
1181.1 ft/min
Conical Bits - Per Wheel
70
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
No
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
6.3 in
Weight
2899.1 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
74 RPM
Bit Speed at Maximum Flow
1181.1 ft/min
Conical Bits - Per Wheel
96
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
3.1 in
Weight
3174.7 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
XHP / XE
Optimal Hydraulic Flow
136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure
250-280 bar (3630-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1410.8 ft/min
Conical Bits - Per Wheel
70
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
No
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
6.3 in
Weight
2899.1 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XHP / XE
Optimal Hydraulic Flow
136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure
250-280 bar (3630-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1410.8 ft/min
Conical Bits - Per Wheel
96
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
7.9 in
Weight
2921.1 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XHP / XE
Optimal Hydraulic Flow
136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure
250-280 bar (3630-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1410.8 ft/min
Conical Bits - Per Wheel
96
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
17.7 in
Wheel Width
5.1 in
Weight
2239.9 lb
Overall Width
65.2 in
Overall Height
57.3 in
Length
85.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
85.7 in³/rev
Wheel Torque at Maximum Pressure
4605.3 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1145 ft/min
Conical Bits - Per Wheel
64
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
23.6 in
Wheel Width
3.9 in
Weight
2943.2 lb
Overall Width
65.2 in
Overall Height
69.5 in
Length
95.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
74 RPM
Bit Speed at Maximum Flow
1181.1 ft/min
Conical Bits - Per Wheel
80
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
Yes
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
17.7 in
Wheel Width
3.1 in
Weight
2482.4 lb
Overall Width
65.2 in
Overall Height
57.3 in
Length
85.2 in
Required Hydraulics
High Flow XPS
Optimal Hydraulic Flow
98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4000 psi)
Motor Displacement
85.7 in³/rev
Wheel Torque at Maximum Pressure
4605.3 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1145 ft/min
Conical Bits - Per Wheel
64
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
No
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.
Cat
Maximum Cutting Depth
31.5 in
Wheel Width
9.8 in
Weight
3196.7 lb
Overall Width
65.2 in
Overall Height
73.2 in
Length
102.4 in
Required Hydraulics
High Flow XHP / XE
Optimal Hydraulic Flow
136-150 L/min (36-40 gpm)
Optimal Hydraulic Pressure
250-280 bar (3630-4000 psi)
Motor Displacement
102.9 in³/rev
Wheel Torque at Maximum Pressure
5538.4 lb/ft
Wheel Speed at Maximum Flow
89 RPM
Bit Speed at Maximum Flow
1456.7 ft/min
Conical Bits - Per Wheel
72
Standard Bit Type
Concrete
Optional Bit Type
All Purpose
Side Shift Travel
21.7 in
Trench Cleaning Device
No
Drive Method
Direct Drive
Interface Type
Skid Steer Coupler
Max Depth of Cut
< 20 in |< 508 mm
Required Hydraulic Flow Range
125 L/min (33 gpm)
10ರಲ್ಲಿ1-10 ಫಲಿತಾಂಶಗಳು
10ರಲ್ಲಿ1-10 ಫಲಿತಾಂಶಗಳು