ఈ భాగం తయారీదారుల స్పెసిఫికేషన్ల ఆధారంగా మీ Cat పరికరాలకు సరిపోయేలా రూపొందించబడింది.
తయారీదారు యొక్క కాన్ఫిగరేషన్లో ఏవైనా మార్పులు జరిగితే, ఉత్పత్తి మీ Cat పరికరాలకు సరిపోకపోవచ్చు. దయచేసి కొనుగోలు చేసే ముందు మీ Cat డీలర్ని సంప్రదించండి, ఈ భాగం మీ Cat పరికరాలకు ప్రస్తుత పరిస్థితిలో మరియు ఊహించిన కాన్ఫిగరేషన్కు తగినదని నిర్ధారించుకోవాలి. ఈ సూచిక అన్ని పార్ట్లకు అనుకూలతను హామీ ఇవ్వలేదు.
పునర్నిర్మించినవి
నాన్-రిటర్నబుల్
కిట్
భర్తీ చేయబడింది
Cat® Brushcutters are used to clear land and overgrowth.
Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.
Cat® Brushcutters are used to clear land and overgrowth.
Cat® Brushcutters are used to clear land and overgrowth.
Cat® Brushcutters are used to clear land and overgrowth.
Cat® Brushcutters are used to clear land and overgrowth.
Cat® Brushcutters are used to clear land and overgrowth.
Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.
Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.
1 - 9లో 9 ఫలితాలు
1 - 9లో 9 ఫలితాలు
Cat
Cat
Weight (lb)
0.83
Cat
Overall Width
79.7 in
Cutting Width
78 in
Maximum Cutting Diameter
3 in
Required Hydraulics
High Flow XPS
Overall Length
92.4 in
Overall Height
21.3 in
Weight
1175.1 lb
Optimal Hydraulic Flow
100-130 L/min (26-34 gpm)
Optimal Hydraulic Pressure
150-280 bar (2176-4065 psi)
Tip Speed (Depends On Flow)
4332-5631 mpm (14212-18475 fpm)
Motor Displacement
12 in³/rev
Drive Shaft Torque
297-554 N.m (219-409 lb/ft)
Material Density
Standard Duty
Compatibility
Compact Track Loaders, Skid Steer Loaders
Cat
Cat
Overall Width
62 in
Cutting Width
60 in
Maximum Cutting Diameter
3 in
Required Hydraulics
Standard Flow w/o Electrical
Overall Length
73 in
Overall Height
21.3 in
Weight
939.2 lb
Optimal Hydraulic Flow
57-69 L/min (15-18 gpm)
Optimal Hydraulic Pressure
150-230 bar (2176-3340 psi)
Tip Speed (Depends On Flow)
3987-4821 mpm (13080-15816 fpm)
Motor Displacement
6.1 in³/rev
Drive Shaft Torque
152-233 N.m (112-172 lb/ft)
Material Density
Standard Duty
Compatibility
Compact Track Loaders, Skid Steer Loaders
Cat
Overall Width
68 in
Cutting Width
66 in
Maximum Cutting Diameter
3 in
Required Hydraulics
Standard Flow w/o Electrical
Overall Length
79 in
Overall Height
21.3 in
Weight
1018.5 lb
Optimal Hydraulic Flow
57-87 L/min (15-23 gpm)
Optimal Hydraulic Pressure
150-230 bar (2176-3340 psi)
Tip Speed (Depends On Flow)
2910-4442 mpm (9547-14572 fpm)
Motor Displacement
8.5 in³/rev
Drive Shaft Torque
217-329 N.m (160-243 lb/ft)
Material Density
Standard Duty
Compatibility
Skid Steer Loaders, Compact Track Loaders
Cat
Cat
Overall Width
75.2 in
Cutting Width
72 in
Maximum Cutting Diameter
8 in
Required Hydraulics
Standard Flow w/o Electrical
Overall Length
85.4 in
Overall Height
28.9 in
Weight
2363.4 lb
Optimal Hydraulic Flow
76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure
200-230 bar (2800-3300 psi)
Tip Speed (Depends On Flow)
2,436-2,772 mpm (7,992-9,094 fpm)
Motor Displacement
9.8 in³/rev
Drive Shaft Torque
369-566 N·m (272-417 lb/ft)
Material Density
Industrial Duty
Compatibility
Compact Track Loaders, Skid Steer Loaders, Compact Wheel Loaders
Cat
Overall Width
75.2 in
Cutting Width
72 in
Maximum Cutting Diameter
8 in
Required Hydraulics
XHP / XE
Overall Length
85.4 in
Overall Height
28.9 in
Weight
2363.4 lb
Optimal Hydraulic Flow
150-155 L/min (40-41 gpm)
Optimal Hydraulic Pressure
200-280 bar (2800-4100 psi)
Tip Speed (Depends On Flow)
4,020-4,140 mpm (13,189-13,583 fpm)
Motor Displacement
11.9 in³/rev
Drive Shaft Torque
444-829 N·m (327-611 lb/ft)
Material Density
Industrial Duty
Compatibility
Skid Steer Loaders, Compact Track Loaders