The Cat® Front Standard Idler Group is meticulously engineered to maintain optimal track alignment and tension in Caterpillar tracked heavy machinery, ensuring peak performance and longevity. This idler group is an essential component of the undercarriage system, contributing to the even distribution of weight and minimizing premature wear of other critical parts.
Key features of the Cat® Front Standard Idler Group include:
- High-quality steel alloy construction, heat-treated for enhanced durability and resistance to wear.
- Conventional tread design, suitable for standard applications.
- Interchangeable machine side for versatile mounting options.
- Shaft outer diameter of 104.92 mm, ensuring robust support.
- Tread diameter of 690 mm, providing a stable contact surface.
- Center flange diameter of 735 mm and width of 109.7 mm for secure placement.
- Idler rim width of 245.0 mm for effective track chain support.
- Bearing mounting length of 405 mm for reliable bearing alignment.
- Mounting cap bolt thread size of M20, ensuring secure attachment.
The Cat® Front Standard Idler Group includes the idler wheel, shaft, bearings, and the necessary mounting bracket, making it a comprehensive solution for maintaining proper track tension and alignment. This part is designed for standard applications and is not suitable for arctic, landfill, or high-temperature environments.
By choosing the Cat® Front Standard Idler Group, customers can expect:
- Improved track chain alignment and tension maintenance.
- Enhanced machine performance and extended component life.
- Reduced maintenance costs due to superior durability and wear resistance.
- Compatibility with a range of Caterpillar tracked machinery models.
The Cat® Front Standard Idler Group is an indispensable component for anyone seeking to ensure their heavy machinery operates at its best, delivering reliable performance in demanding environments.