The Cat® Double Grouser Trapezoidal Track Shoe 600mm is engineered to provide exceptional traction and durability for heavy machinery operating in challenging environments. This track shoe is an integral component of the undercarriage system, designed to distribute the weight of the machine across the ground efficiently, ensuring stability and optimal performance.
Key features of the Cat® Double Grouser Trapezoidal Track Shoe 600mm include:
- Trapezoidal hole type for secure attachment and enhanced stability
- Double grouser design for superior traction and reduced slippage
- Bolt hole diameter of 20.37 mm, ensuring a precise fit
- Shoe width of 600 mm, offering a broad contact area to distribute machine weight effectively
- Regular joint type for standard assembly compatibility
- Plate thickness of 13 mm, providing robust support and durability
- Grouser height of 35 mm, contributing to improved grip and reduced wear
- Shoe bolt hole spacing A: 68.0 mm, B: 120.84 mm, and C: 168.84 mm for accurate and easy installation
- Track bolt thread size of 0.75, ensuring reliable fastening
The Cat® Double Grouser Trapezoidal Track Shoe 600mm is designed without an additional ARM or clipped features, emphasizing its straightforward yet effective design. This track shoe is ideally suited for machines required to operate in demanding environments, where traction, durability, and performance are critical.
Whether used in construction, mining, or other heavy-duty applications, the Cat® Double Grouser Trapezoidal Track Shoe 600mm ensures your machinery remains steady, performs efficiently, and withstands the rigors of tough terrains. Trust in Cat® quality and engineering to keep your equipment running smoothly and efficiently.