Description:
A License Plate Lamp is a lighting device specifically designed to illuminate the license plate on a vehicle. It is an essential component for ensuring the visibility and legibility of the license plate, particularly in low-light conditions or during nighttime.
Attributes:
• Designed to provide adequate illumination to ensure clear visibility.
• Constructed from durable materials such as plastic and metal to withstand exposure to various weather conditions, and vibrations.
Applications:
A License Plate Lamp serves an important safety and legal function by ensuring that the license plate is visible and readable at all times and it is widely used in Cat 120, 120K, 120M, 12M, 140, 140M, 14N, 150, 160, 160M, 16M, SEM915, SEM917 and SEM919 Motor Grader, 415, 416, 416E, 420, 422E, 422F, 424D, 427, 427F, 428, 428B, 428C, 428D, 428E, 428F, 432, 432D, 432E, 432F, 434, 434E, 434F, 438, 438B, 438C, 438D, 442D, 442E, 442F, 444, 444E and 444F Backhoe, 902, 904B, 904H, 906, 906H, 907H, 908, 908H, 950, 962, 966, 972 and 980 Wheel Loader, AP400, AP455, AP500, AP500F, AP555, AP555F, AP600, AP600F, AP655, AP655F and PM3 Paving Equipment, CB10, CB2.5, CB2.7, CB2.9, CB4.0, CB4.4, CB7, CC2.7, CC4.0, CP11, CP12, CP13, CS10, CS11, CS12, CS13, CS44B, CS7 and CW12 Compactor, M314, M315, M316, M317, M318, M319, M320 and M322 Excavators, RT60, RTC60,RT40,RT50, TH103, TH220B, TH330B, TH340B, TH350B, TH355B, TH360B, TH460B, TH560B, TH580B, TH62, TH63, TH82 and TH83 Material Handler, TH220B, TH330B, TH360B, TH560B and TH580B Telehandler - Jlg.