Description:
The Secondary Brake Valve Cover acts as a barrier to prevent the ingress of moisture, dirt, debris, or other contaminants into the secondary brake air control valve. A metal casting cover is used to ensure that the system remains clean and free from any external elements which can potentially cause harm to the different components and springs leading to reduced performance or potential machine damage.
Attributes:
• Protection of components from external factors such as dirt, debris, or moisture
• High resistance to corrosion
• Resistance to breakage and deformation under the application of working forces
• Ease of mounting and dismantling components despite providing superior protection
Applications:
This Secondary Brake Valve Cover is used to protect the spring and the air control valve, in the secondary brake air control valve system and for its longevity. They are widely used in Cat 311D, 311F, 312, 312C, 312D, 312E, 312F, 313, 313F, 314D, 314E, 314F, 315, 315C, 315D, 315F, 316, 316E, 316F, 317, 318, 318C, 318E, 318F, 319C, 319D, 320, 320B, 320C, 320D, 320E, 320F, 321F, 322B, 322C, 323, 323D, 323E, 323F, 324D, 324E, 325, 325B, 325C, 325D, 325F, 326, 326D, 326F, 328D, 329D, 329E, 329F, 330, 330B, 330C, 330D, 330F, 333, 335, 335F, 336, 336D, 336E, 336F, 340, 340D, 340F, 345, 345B, 345C, 345D, 349, 349D, 349E, 349F, 350, 352, 352F, 355, 365B, 365C, 365D, 373, 374, 374D, 374E, 374F, 385B, 385C, 385D, 390D, 390E, 390F, 395, 5090B, 5100X, 528, M314, M315, M316, M317, M318, M319, M320, M322, MH3022, MH3024, MH3026, MH3032, and MH3050 Excavators, 312 Engines (Piston), 312, 312C, 312D, 312E, 314E, 315, 315D, 319D, 320, 320C, 320D, 320E, 322, 323D, 324D, 325, 325C, 325D, 326D, 329D, 330, 330C, 330D, 336, 336D, 345, 345C, 345D, 365, 365C, 374D, 375, 385C, 390D, C6.6 and C7.1 325D, 330D, 345C, 365C, 385C, M333F, MH3040, MH3250, MH3260, MH3275, MH3295, and TH220B Material Handlers, 3516C Generator Sets, 434F, and 444F Backhoes, TR43 Powertrains.