The Cat® Left Hand Link Pin End Track Link is a crucial component designed for heavy-duty applications, ensuring reliable wear resistance and toughness. This part is engineered to support the weight of the machine while efficiently transmitting power from the final drive, making it indispensable for maximizing the life of the link assembly. Specifically, this track link is a Left Hand Link Pin End model, tailored to meet the rigorous demands of various heavy-duty machinery.
Key features of the Cat® Left Hand Link Pin End Track Link include:
- Bolt Hole Diameter: 23.75 mm, ensuring a secure fit
- Master Bolt Thread: M22, providing robust fastening
- Bore to Rail: 82.55 mm, for precise alignment
- Pin End Strap Thickness: 49.3 mm, enhancing durability
- Pin Retention System: Press Fit, ensuring a secure and lasting fit
- Rail to Pin Boss OD: 25.4 mm, for optimal performance
- Track Pin Bore Diameter: 56.9 mm, accommodating various pin sizes
- Track Pitch: 202.3 mm, maintaining consistent track alignment
- Overall Height: 154.6 mm, for proper integration with the track system
This track link is classified under the Heavy Duty Extended Life (HDXL) category, designed to offer extended wear life and exceptional toughness, preventing cracking during operation. The Left Hand Link Pin End Track Link is ideal for machines requiring high-performance undercarriage systems, ensuring prolonged operational efficiency and reduced maintenance costs.
Suitable for a variety of heavy-duty machinery, the Cat® Left Hand Link Pin End Track Link is compatible with multiple models, making it a versatile choice for your equipment needs. Integrating this part into your machine will provide enhanced reliability and longevity, ensuring that your undercarriage remains in peak condition even under the most demanding conditions.