ఈ భాగం తయారీదారుల స్పెసిఫికేషన్ల ఆధారంగా మీ Cat పరికరాలకు సరిపోయేలా రూపొందించబడింది.
తయారీదారు యొక్క కాన్ఫిగరేషన్లో ఏవైనా మార్పులు జరిగితే, ఉత్పత్తి మీ Cat పరికరాలకు సరిపోకపోవచ్చు. దయచేసి కొనుగోలు చేసే ముందు మీ Cat డీలర్ని సంప్రదించండి, ఈ భాగం మీ Cat పరికరాలకు ప్రస్తుత పరిస్థితిలో మరియు ఊహించిన కాన్ఫిగరేషన్కు తగినదని నిర్ధారించుకోవాలి. ఈ సూచిక అన్ని పార్ట్లకు అనుకూలతను హామీ ఇవ్వలేదు.
పునర్నిర్మించినవి
నాన్-రిటర్నబుల్
కిట్
భర్తీ చేయబడింది
With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.
With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.
With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.
With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.
1 - 4లో 4 ఫలితాలు
1 - 4లో 4 ఫలితాలు
Cat
Working Width (Wings Closed)
121.3 in
Overall Width (Wings Closed)
128.1 in
Overall Width (Wings Open)
195.9 in
Working Width (Wings Open)
195.9 in
Weight
4398.2 lb
Length
87.6 in
Overall Height
54.9 in
Hydraulic Angling - Left/Right of Center
±36 degrees
Float
±5 degrees
Wing Rotation
180 degrees
Optimal Hydraulic Flow
90-190 L/min (24-50 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4061 psi)
Interface Type
Fusion™ Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
2
Required Hydraulics
3rd Valve
Cat
Working Width (Wings Closed)
145 in
Overall Width (Wings Closed)
151.8 in
Overall Width (Wings Open)
219.5 in
Working Width (Wings Open)
219.5 in
Weight
4728.9 lb
Length
87.6 in
Overall Height
54.9 in
Hydraulic Angling - Left/Right of Center
±36 degrees
Float
±5 degrees
Wing Rotation
180 degrees
Optimal Hydraulic Flow
90-190 L/min (24-50 gpm)
Optimal Hydraulic Pressure
230-280 bar (3300-4061 psi)
Interface Type
Fusion™ Coupler
Trip Edge Type
Steel
Trip Edge Height
5.3 in
Trip Edge Quantity
2
Required Hydraulics
3rd Valve
Cat
Working Width (Wings Closed)
96.5 in
Overall Width (Wings Closed)
104.2 in
Overall Width (Wings Open)
161.7 in
Working Width (Wings Open)
161.7 in
Weight
1911.4 lb
Length
67.1 in
Overall Height
36 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Wing Rotation
180 Degrees
Optimal Hydraulic Flow
76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure
200-230 bar (2800-3300 psi)
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.1 in
Trip Edge Quantity
1
Required Hydraulics
Standard Flow w/14 pin Electrical
Cat
Working Width (Wings Closed)
108.5 in
Overall Width (Wings Closed)
116.2 in
Overall Width (Wings Open)
173.7 in
Working Width (Wings Open)
173.7 in
Weight
1951.1 lb
Length
67.1 in
Overall Height
36 in
Hydraulic Angling - Left/Right of Center
±35 Degrees
Float
±5 Degrees
Wing Rotation
180 Degrees
Optimal Hydraulic Flow
76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure
200-230 bar (2800-3300 psi)
Interface Type
Skid Steer Coupler
Trip Edge Type
Steel
Trip Edge Height
5.1 in
Trip Edge Quantity
1
Required Hydraulics
Standard Flow w/14 pin Electrical