登录
Cat® 4mm Thick Rubber Cover Seal used in cabin frame part is responsible for providing a weather tight seal
品牌: Cat
Cat® 4mm Thick Rubber Cover Seal used in cabin frame part is responsible for providing a weather tight seal
品牌: Cat
A Cover Seal is responsible for providing a weather-tight seal between the cover and the frame. It is with a continuous strip or series of segments that are shaped to fit the contours of the cabin and the respective area of the frame. It maintains the proper positioning and fit precisely along the perimeter of the cabin enclosures.
Attributes:
• Helps dampen the vibrations caused by the movements
• Offers high durability and flexibility
Applications:
A Cover Seal is used to provide a secure and reliable sealing connection to the Hood and prevent the entry of contaminants into the unit. This prevents the entry of moisture, dust, debris, and other contaminants that could potentially damage internal components.
我们仍在努力为此零件添加技术规格。
此零件根据制造商的技术规格精心设计,适合您的 Cat 设备。
对制造商配置进行任何更改都可能导致产品不适合您的 Cat 设备。在购买之前,请咨询您的 Cat 代理商,确保在当前的条件以及所用配置下,此零件适合您的 Cat 设备。该指示信息不能确保所有零件都兼容。
再制造
不可退货
套件
已换货
再制造
不可退货
套件
已换货