Caterpillar

增设设备

选择设备以查看适合您的设备的零件。
没有建议的结果

选择商店

可随时在此处填写税费详细信息。
注册
Caterpillar
可随时在此处填写税费详细信息。

选择商店

定价和供货情况

增设设备

查找适合的零件。查找适合的零件。
搜索零件号或名称

选择商店

增设设备

可随时在此处填写税费详细信息。
首页车间用品其他车间用品其他车间产品360-2176: Proact Integrated Speed Control Breakout Harness
首页车间用品其他车间用品其他车间产品360-2176: Proact Integrated Speed Control Breakout Harness
360-2176: Proact Integrated Speed Control Breakout Harness

Cat® Proact Integrated Speed Control Breakout Harness facilitates the integration of speed control functions within the equipment, enabling speed adjustments

品牌: Cat

fallback-image
360-2176: Proact Integrated Speed Control Breakout Harness

Cat® Proact Integrated Speed Control Breakout Harness facilitates the integration of speed control functions within the equipment, enabling speed adjustments

品牌: Cat

保修信息
退货政策
描述技术规格
零件号 360-2176 的说明

The Proact Integrated Speed Control Breakout Harness is used to interface with engine control systems, providing a means to incorporate speed control capabilities. It acts as an intermediary between the engine's electronic control unit and speed control devices, such as throttle actuator control systems. By breaking out specific signals from the main harness, this component allows for the accurate regulation of engine speed, enhancing performance, fuel efficiency, and operational safety.

Attributes:
• Ensures efficient electrical conduction for optimal performance.
• Features plug-and-play connections for quick and efficient setup.
• Maintains clear and accurate signal transmission for effective speed control.
• Ensures stable and secure connections to prevent accidental disconnections.

Applications:
The Proact Integrated Speed Control Breakout Harness is used to enhance the control and efficiency of engine speed management systems in the equipment.

查看更多
零件号 360-2176 的技术规格

计量单位

美制公制
Material: Plastic,Polyolefin Plastic
Weight (kg): 0.46
Weight (lb): 1.014
查看更多