Caterpillar

新增設備

選取設備以檢視設備適用的零件。
沒有建議結果

選取商店

隨時在此處填寫您的課稅詳細資訊。
註冊
Caterpillar
隨時在此處填寫您的課稅詳細資訊。

選取商店

了解價格和供應狀況

新增設備

以尋找適合的零件。以尋找適合的零件。
搜尋零件編號或名稱

選取商店

新增設備

隨時在此處填寫您的課稅詳細資訊。
首頁車間耗材其他車間耗材其他車間產品251-9600: Digital Indicator Pressure Sensor
首頁車間耗材其他車間耗材其他車間產品251-9600: Digital Indicator Pressure Sensor
251-9600: Digital Indicator Pressure Sensor

Cat® Digital Indicator Pressure Sensor provides precise and accurate measurements of pressure levels, ensuring optimal performance and functionality

品牌: Cat

fallback-image
251-9600: Digital Indicator Pressure Sensor

Cat® Digital Indicator Pressure Sensor provides precise and accurate measurements of pressure levels, ensuring optimal performance and functionality

品牌: Cat

保固資訊
退貨政策
描述規格
零件編號 251-9600 的說明

A Digital Indicator Pressure Sensor provides real-time data on the pressure conditions, allowing operators and maintenance personnel to keep track of unit performance and detect any abnormalities or deviations from the desired operating range. This helps prevent potential machine damage or failures caused by excessive or insufficient pressure.

Attributes:
• Handles the maximum pressure limit of 68900 kPa to ensure reliable performance
• Manufactured to precise specifications and are built for durability and reliability

Applications:
A Digital Indicator Pressure Sensor is used to measure the pressure buildup within the unit and convert it into electrical signals, enhancing operational safety and efficiency, and optimizing the performance of the machine.

檢視更多
零件編號 251-9600 的規格

測量單位

美制公制
Connector Pin Count: 4
Overall Length (mm): 277.0
Overall Length (in): 10.905
Temperature (°C): 0°C To 38°C
Temperature (°F): +32°F To 100.4°F
Weight (kg): 0.227
Weight (lb): 0.5
檢視更多
要點要點
工廠安裝

此零件根據製造商的規格設計以適合您的 Cat 設備。

對製造商配置的任何變更都可能導致產品不適合您的 Cat 設備。購買前請洽詢您的 Cat 代理商,以確保此零件適合您的 Cat 設備的目前狀況和假設的配置。此指標不能保證所有零件的相容性。

再製造

不可退貨

套件

已更換

再製造

不可退貨

套件

已更換