登入
Cat® 蓄電池電纜總成 (負極) (938)
品牌: Cat
Cat® 蓄電池電纜總成 (負極) (938)
品牌: Cat
Description:
Cat battery cables are designed to deliver extreme Cold Cranking Amps (CCAs) during the most severe weather conditions. They are suitable for continuous use at temperatures up to 80 C. Full gauge annealed stranded copper core surrounded by thermoplastic insulation that remains flexible at -40 C. Cat battery cables include heavy duty battery terminals designed to deliver the same extreme CCAs required for starting your Cat equipment.
Attributes:
• Assembly consists of starter cable, terminal assembly, ring terminal, conduit, terminal cover and tube.
• Provides connection from the battery to one terminal point with a 3/8 inch (10 mm) ring terminal.
• Cable Length: 1206 mm (47.48 in)
• Cable Gauge AWG: 00
• Terminal: Ring, Crimp
Application:
Extreme environmental conditions. Consult your owner's manual or contact your local Cat Dealer for more information.
此零件根據製造商的規格設計以適合您的 Cat 設備。
對製造商配置的任何變更都可能導致產品不適合您的 Cat 設備。購買前請洽詢您的 Cat 代理商,以確保此零件適合您的 Cat 設備的目前狀況和假設的配置。此指標不能保證所有零件的相容性。
再製造
不可退貨
套件
已更換
再製造
不可退貨
套件
已更換