登入
Cat® 1/2" X 1/8" 油液輸送直型轉接器
品牌: Cat
A straight adapter is a type of pipe fitting that is used to connect two sections of pipe or tubing in a straight line. Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each fluid carrying adapter is designed to meet or exceed industry standards for operation pressure, assembly torque capability and corrosion protection to ensure a long life and proper machine functionality. Designed to meet or exceeds the performance of industry standard parts and provide leak free connection.
Attributes:
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• Steel for weldability and greater resistance to rust than iron
• Standard duty for light to medium pressure applications
Applications:
A straight adapter is used for connecting, terminating, controlling flow, and changing the direction of fluid and air to transfer smoothly and effectively from one component to the next.
此零件根據製造商的規格設計以適合您的 Cat 設備。
對製造商配置的任何變更都可能導致產品不適合您的 Cat 設備。購買前請洽詢您的 Cat 代理商,以確保此零件適合您的 Cat 設備的目前狀況和假設的配置。此指標不能保證所有零件的相容性。
再製造
不可退貨
套件
已更換
再製造
不可退貨
套件
已更換