登入
Cat® 擋風玻璃雨刷馬達組件 (12 V) (前)
品牌: Cat
Description:
Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.
Attributes:
• 60 degree sweep
• Includes nuts, lock washers, caps, receptacle assembly, seal plug, and connector pins
• Operating current @ max load: 2.8 A (high speed)
• Operating current @ max load: 1.6 A (Low Speed)
• Max stall current @ high speed: 18 A
Application:
Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm in windshield wiping system. Consult your owner’s manual or contact your local Cat Dealer for more information.
此零件根據製造商的規格設計以適合您的 Cat 設備。
對製造商配置的任何變更都可能導致產品不適合您的 Cat 設備。購買前請洽詢您的 Cat 代理商,以確保此零件適合您的 Cat 設備的目前狀況和假設的配置。此指標不能保證所有零件的相容性。
再製造
不可退貨
套件
已更換
再製造
不可退貨
套件
已更換