Caterpillar
কোন প্রস্তাবিত ফলাফল নেই। আবার চেষ্টা করুন।
নিবন্ধন
Caterpillar

পার্ট নম্বর বা নামের জন্য খুঁজুন
হোমওয়ার্কশপের সরবরাহঅন্যান্য ওয়ার্কশপের সাপ্লাইঅন্যান্য ওয়ার্কশপের পণ্যদ্রব্য188-8589: Governor Test Harness
হোম
ওয়ার্কশপের সরবরাহঅন্যান্য ওয়ার্কশপের সাপ্লাইঅন্যান্য ওয়ার্কশপের পণ্যদ্রব্য
188-8589: Governor Test Harness
188-8589: Governor Test Harness

Cat® Governor Test Harness measures voltage signals across different connections in a governor system and performs a sweep test

ব্র্যান্ড: Cat

fallback-image
188-8589: Governor Test Harness

Cat® Governor Test Harness measures voltage signals across different connections in a governor system and performs a sweep test

ব্র্যান্ড: Cat

মূল্য চেক করুন
মূল্য চেক করুন
আপনার গ্রাহক মূল্য দেখতে লগইন করুন
ওয়ারেন্টির তথ্য়
ফেরতের নীতি
বর্ণনা
বর্ণনা

The Governor Test Harness is a diagnostic tool used for testing and analyzing governor systems in engines. It allows technicians to measure voltage signals across different connections in the governor system to ensure proper operation and performance. The harness is equipped with multiple test leads and connectors that interface with the governor's electrical connections, enabling a sweep test that varies the input signal to observe the governor's response. This testing helps identify issues such as signal fluctuations, voltage irregularities, or functional failures within the governor system.

Attributes:
• Measures voltage signals across different connections in a sweep test.
• Provides reliable data for evaluating governor response and stability.
• Supports diagnostic and calibration procedures for governor systems.
• Enables accurate measurement of voltage fluctuations during operation.

Applications:
The Governor Test Harness connects to the governor system to measure voltage signals and perform sweep tests. It helps diagnose issues, calibrate the system, and ensure the proper operation of governors, leading to improved performance and reduced maintenance.

The Governor Test Harness is a diagnostic tool used for testing and analyzing governor systems in engines. It allows technicians to measure voltage signals across different connections in the governor system to ensure proper operation and performance. The harness is equipped with multiple test leads and connectors that interface with the governor's electrical connections, enabling a sweep test that varies the input signal to observe the governor's response. This testing helps identify issues such as signal fluctuations, voltage irregularities, or functional failures within the governor system.

Attributes:
• Measures voltage signals across different connections in a sweep test.
• Provides reliable data for evaluating governor response and stability.
• Supports diagnostic and calibration procedures for governor systems.
• Enables accurate measurement of voltage fluctuations during operation.

Applications:
The Governor Test Harness connects to the governor system to measure voltage signals and perform sweep tests. It helps diagnose issues, calibrate the system, and ensure the proper operation of governors, leading to improved performance and reduced maintenance.

স্পেসিফিকেশন
স্পেসিফিকেশন
পরিমাপের এককUSমেট্রিক
Weight (kg): 0.46
Weight (lb): 1.014
Connector Pin Count: 8
Material: Alloy Mixed: Metal
পরিমাপের এককUSমেট্রিক
Weight (kg): 0.46
Weight (lb): 1.014
Connector Pin Count: 8
আরও দেখুন
সামঞ্জস্যপূর্ণ মডেল
সামঞ্জস্যপূর্ণ মডেল
এক্সকেভেটর
320B S318B N320B N320D L317B LN320B L312C L320C L322B L325B LN318C325B L322C FM318B320B320C320D314C320D RR312C322C323D S317B L323D L323D LN320D LRR322B LN315C320C FM330B L319C330B LN321C311C
চাকাযুক্ত এক্সকেভেটর
M325BW330B
আরও দেখুন
এক্সকেভেটর
320B S318B N320B N320D L317B LN320B L312C L320C L322B L325B LN318C325B L322C FM318B320B320C320D314C320D RR312C322C323D S317B L323D L323D LN320D LRR322B LN315C320C FM330B L319C330B LN321C311C
ওয়ারেন্টির তথ্য়
ফেরতের নীতি
বর্ণনাস্পেসিফিকেশন
188-8589 পার্ট নম্বরের বর্ণনা

The Governor Test Harness is a diagnostic tool used for testing and analyzing governor systems in engines. It allows technicians to measure voltage signals across different connections in the governor system to ensure proper operation and performance. The harness is equipped with multiple test leads and connectors that interface with the governor's electrical connections, enabling a sweep test that varies the input signal to observe the governor's response. This testing helps identify issues such as signal fluctuations, voltage irregularities, or functional failures within the governor system.

Attributes:
• Measures voltage signals across different connections in a sweep test.
• Provides reliable data for evaluating governor response and stability.
• Supports diagnostic and calibration procedures for governor systems.
• Enables accurate measurement of voltage fluctuations during operation.

Applications:
The Governor Test Harness connects to the governor system to measure voltage signals and perform sweep tests. It helps diagnose issues, calibrate the system, and ensure the proper operation of governors, leading to improved performance and reduced maintenance.

আরও দেখুন
পার্ট নম্বর 188-8589 এর জন্য স্পেসিফিকেশন

পরিমাপের একক

USমেট্রিক
Weight (kg): 0.46
Weight (lb): 1.014
Connector Pin Count: 8
Material: Alloy Mixed: Metal
আরও দেখুন
কীকী
ফ্যাক্টরি ফিট

এই পার্টটি প্রস্তুতকারকের স্পেসিফিকেশনের উপর ভিত্তি করে আপনার Cat এর সরঞ্জামগুলিকে ফিট করার জন্য ডিজাইন করা হয়েছে।

প্রস্তুতকারকের কনফিগারেশনে যেকোনো পরিবর্তনের ফলে প্রোডাক্টটি আপনার Cat এর সরঞ্জামের সাথে ফিট না হতেও পারে। এই পার্টটি বর্তমান অবস্থায় ও অনুমানকৃত কনফিগারেশনে আপনার Cat এর সরঞ্জামের জন্য উপযুক্ত কিনা তা নিশ্চিত করতে অনুগ্রহ করে কেনার আগে আপনার Cat বিক্রেতার সাথে পরামর্শ করুন। এই ইন্ডিকেটরটি সমস্ত পার্টের জন্য সামঞ্জস্যের গ্যারান্টি দিতে পারে না।

রিম্যানুফ্য়াকচারড

ফেরতযোগ্য নয়

কিট

প্রতিস্থাপন হয়েছে

রিম্যানুফ্য়াকচারড

ফেরতযোগ্য নয়

কিট

প্রতিস্থাপন হয়েছে

একজন বিশেষজ্ঞের সাথে চ্যাট করুন