হোমহার্ডওয়্যার, সীল, ও ভোগ্য পণ্যসামগ্রীহার্ডওয়্যারপিনঅন্যান্য পিন473-8729: পিন
হোম
হার্ডওয়্যার, সীল, ও ভোগ্য পণ্যসামগ্রীহার্ডওয়্যারপিনঅন্যান্য পিন473-8729: পিন
473-8729: পিন
Cat® পিন (ক্যাব ডোর গ্রুপ)
ব্র্যান্ড: Cat
473-8729: পিন
Cat® পিন (ক্যাব ডোর গ্রুপ)
ব্র্যান্ড: Cat
মূল্য চেক করুন
মূল্য চেক করুন
আপনার গ্রাহক মূল্য দেখতে লগইন করুন
ওয়ারেন্টির তথ্য়ফেরতের নীতি
বর্ণনা
বর্ণনা
Description: Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.
Applications: Cat Hardened Linkage Pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat Linkage Pins are the top choice for maximum performance in demanding applications. They are designed to match to the mating sleeve bearing. Consult your owner's manual or contact your local Cat Dealer for more information.
সতর্কীকরণ:এই প্রোডাক্টটি ব্যবহারের ফলে আপনি লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আসতে পারেন, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার ও জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov -এ যান।
Description: Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.
Applications: Cat Hardened Linkage Pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat Linkage Pins are the top choice for maximum performance in demanding applications. They are designed to match to the mating sleeve bearing. Consult your owner's manual or contact your local Cat Dealer for more information.
সতর্কীকরণ:এই প্রোডাক্টটি ব্যবহারের ফলে আপনি লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আসতে পারেন, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার ও জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov -এ যান।
স্পেসিফিকেশন
স্পেসিফিকেশন
পরিমাপের এককUSমেট্রিক
দৈর্ঘ্য (mm): 98
দৈর্ঘ্য (in): 3.86
বাইরের ব্যাস (mm): 8
বাইরের ব্যাস (in): 0.32
উপদান: কার্বন স্টিল
ওজন (kg): 0.3
ওজন (lb): 0.67
পরিমাপের এককUSমেট্রিক
দৈর্ঘ্য (mm): 98
দৈর্ঘ্য (in): 3.86
বাইরের ব্যাস (mm): 8
আরও দেখুন
সামঞ্জস্যপূর্ণ মডেল
সামঞ্জস্যপূর্ণ মডেল
Telehandler
TL1055D
আরও দেখুন
Telehandler
TL1055D
ওয়ারেন্টির তথ্য়
ফেরতের নীতি
473-8729 এর জন্য পার্টসের চিত্র
বিস্তারিত পার্টস ডায়াগ্রাম দেখুন
আপনার সরঞ্জাম যোগ করুন
ডায়াগ্রামবর্ণনাস্পেসিফিকেশনসামঞ্জস্যপূর্ণ মডেল
473-8729 এর জন্য পার্টসের চিত্র
বিস্তারিত পার্টস ডায়াগ্রাম দেখুন
আপনার সরঞ্জাম যোগ করুন
473-8729 পার্ট নম্বরের বর্ণনা
Description: Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts. Cat Linkage Pins are machined from high grade steel bar and hardened for exceptional strength and wear life. They work as part of the pin joint system for your specific Cat machine and are tested and proven in the world's most severe applications. The surface hardness, finish and plating are selected for optimum performance with the sleeve bearing. They result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin galling, even in high-load conditions.
Applications: Cat Hardened Linkage Pins are designed for conditions that require superior load carrying capacity, strength and wear resistance for longer pin joint life. Cat Linkage Pins are the top choice for maximum performance in demanding applications. They are designed to match to the mating sleeve bearing. Consult your owner's manual or contact your local Cat Dealer for more information.
আরও দেখুন
সতর্কীকরণ:এই প্রোডাক্টটি ব্যবহারের ফলে আপনি লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আসতে পারেন, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার ও জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov -এ যান।
পার্ট নম্বর 473-8729 এর জন্য স্পেসিফিকেশন
পরিমাপের একক
USমেট্রিক
দৈর্ঘ্য (mm): 98
দৈর্ঘ্য (in): 3.86
বাইরের ব্যাস (mm): 8
বাইরের ব্যাস (in): 0.32
উপদান: কার্বন স্টিল
ওজন (kg): 0.3
ওজন (lb): 0.67
আরও দেখুন
পার্ট নম্বর 473-8729 এর জন্য কম্পাটিবেল মডেল
TELEHANDLER
TL1055D
আরও দেখুন
কীকী
ফ্যাক্টরি ফিট
এই পার্টটি প্রস্তুতকারকের স্পেসিফিকেশনের উপর ভিত্তি করে আপনার Cat এর সরঞ্জামগুলিকে ফিট করার জন্য ডিজাইন করা হয়েছে।
প্রস্তুতকারকের কনফিগারেশনে যেকোনো পরিবর্তনের ফলে প্রোডাক্টটি আপনার Cat এর সরঞ্জামের সাথে ফিট না হতেও পারে। এই পার্টটি বর্তমান অবস্থায় ও অনুমানকৃত কনফিগারেশনে আপনার Cat এর সরঞ্জামের জন্য উপযুক্ত কিনা তা নিশ্চিত করতে অনুগ্রহ করে কেনার আগে আপনার Cat বিক্রেতার সাথে পরামর্শ করুন। এই ইন্ডিকেটরটি সমস্ত পার্টের জন্য সামঞ্জস্যের গ্যারান্টি দিতে পারে না।
রিম্যানুফ্য়াকচারড
ফেরতযোগ্য নয়
কিট
প্রতিস্থাপন হয়েছে
রিম্যানুফ্য়াকচারড
ফেরতযোগ্য নয়
কিট
প্রতিস্থাপন হয়েছে
একজন বিশেষজ্ঞের সাথে চ্যাট করুন
এটি উপযুক্ত হবে?এই পার্টটি উপযুক্ত কিনা বা মেরামতের বিকল্প উপলভ্য আছে কিনা তা দেখতে আপনার সরঞ্জাম যোগ করুন।
সরঞ্জাম যোগ করুন
এটা উপযুক্ত হবে বা মেরামতের জন্য খুঁজছেন? এই পার্টটি উপযুক্ত কিনা বা মেরামতের বিকল্প উপলভ্য আছে কিনা তা দেখতে আপনার সরঞ্জাম যোগ করুন।