হোমইলেকট্রিক্যাল ও ইলেকট্রনিক্সপাওয়ারস্টার্টার594-8721: মোটর গ্রুপ-এলিমেন্ট
হোম
ইলেকট্রিক্যাল ও ইলেকট্রনিক্সপাওয়ারস্টার্টার594-8721: মোটর গ্রুপ-এলিমেন্ট
594-8721: মোটর গ্রুপ-এলিমেন্ট
Cat® 24 Volt Electric Starter with 11 teeth Pinon Motor for Excavator to Start the Engine
ব্র্যান্ড: Cat
594-8721: মোটর গ্রুপ-এলিমেন্ট
Cat® 24 Volt Electric Starter with 11 teeth Pinon Motor for Excavator to Start the Engine
ব্র্যান্ড: Cat
মূল্য চেক করুন
মূল্য চেক করুন
আপনার গ্রাহক মূল্য দেখতে লগইন করুন
ওয়ারেন্টির তথ্য়ফেরতের নীতি
বর্ণনা
বর্ণনা
The 24 Volt Electric Starting 11 Teeth is a powerful and durable electrical device used to start engines. With its 24-volt electrical system, it delivers the necessary torque to crank larger engines and tackle heavy-duty applications. This compact motor comprises an electric motor, solenoid, and pinion gear. When the ignition key is turned on a small current activates the solenoid, engaging the pinion gear with the engine's flywheel. The electric motor springs into action, rapidly spinning the flywheel and initiating engine the ignition. It is crucial to ensure compatibility with a 24-volt electrical system, as attempting to use it with a 12-volt system may result in damage. Starters are engineered to be part of a balanced electrical system, working in unison with the rest of your engine components.
Attributes: • Increased Power and Torque • Life cycle 30000 • Speed 6612 RPM • Current 100 AMP • Voltage 23 VDC • Compatibility with 24-volt Systems • Enhanced Cold-Weather Performance • Temperature (°C) 40°C to 160°C
Applications: This 24 Volt Electric Starting 11 Teeth Motor is mounted to the engine housing to initiate the engine's combustion process by rotating the engine's crankshaft, allowing it to start and run.
The 24 Volt Electric Starting 11 Teeth is a powerful and durable electrical device used to start engines. With its 24-volt electrical system, it delivers the necessary torque to crank larger engines and tackle heavy-duty applications. This compact motor comprises an electric motor, solenoid, and pinion gear. When the ignition key is turned on a small current activates the solenoid, engaging the pinion gear with the engine's flywheel. The electric motor springs into action, rapidly spinning the flywheel and initiating engine the ignition. It is crucial to ensure compatibility with a 24-volt electrical system, as attempting to use it with a 12-volt system may result in damage. Starters are engineered to be part of a balanced electrical system, working in unison with the rest of your engine components.
Attributes: • Increased Power and Torque • Life cycle 30000 • Speed 6612 RPM • Current 100 AMP • Voltage 23 VDC • Compatibility with 24-volt Systems • Enhanced Cold-Weather Performance • Temperature (°C) 40°C to 160°C
Applications: This 24 Volt Electric Starting 11 Teeth Motor is mounted to the engine housing to initiate the engine's combustion process by rotating the engine's crankshaft, allowing it to start and run.
স্পেসিফিকেশন
স্পেসিফিকেশন
Material: Carbon Steel
Material: Carbon Steel
আরও দেখুন
সামঞ্জস্যপূর্ণ মডেল
সামঞ্জস্যপূর্ণ মডেল
Quarry Truck
773E
Excavator
395MH32953743101
Off Highway Truck
773
Wheel Dozer
844844K
Motor Grader
24
Wheel Loader
990K990
আরও দেখুন
Quarry Truck
773E
ওয়ারেন্টির তথ্য়
ফেরতের নীতি
594-8721 এর জন্য পার্টসের চিত্র
বিস্তারিত পার্টস ডায়াগ্রাম দেখুন
আপনার সরঞ্জাম যোগ করুন
ডায়াগ্রামবর্ণনাস্পেসিফিকেশনসামঞ্জস্যপূর্ণ মডেল
594-8721 এর জন্য পার্টসের চিত্র
বিস্তারিত পার্টস ডায়াগ্রাম দেখুন
আপনার সরঞ্জাম যোগ করুন
594-8721 পার্ট নম্বরের বর্ণনা
The 24 Volt Electric Starting 11 Teeth is a powerful and durable electrical device used to start engines. With its 24-volt electrical system, it delivers the necessary torque to crank larger engines and tackle heavy-duty applications. This compact motor comprises an electric motor, solenoid, and pinion gear. When the ignition key is turned on a small current activates the solenoid, engaging the pinion gear with the engine's flywheel. The electric motor springs into action, rapidly spinning the flywheel and initiating engine the ignition. It is crucial to ensure compatibility with a 24-volt electrical system, as attempting to use it with a 12-volt system may result in damage. Starters are engineered to be part of a balanced electrical system, working in unison with the rest of your engine components.
Attributes: • Increased Power and Torque • Life cycle 30000 • Speed 6612 RPM • Current 100 AMP • Voltage 23 VDC • Compatibility with 24-volt Systems • Enhanced Cold-Weather Performance • Temperature (°C) 40°C to 160°C
Applications: This 24 Volt Electric Starting 11 Teeth Motor is mounted to the engine housing to initiate the engine's combustion process by rotating the engine's crankshaft, allowing it to start and run.
আরও দেখুন
পার্ট নম্বর 594-8721 এর জন্য স্পেসিফিকেশন
Material: Carbon Steel
আরও দেখুন
পার্ট নম্বর 594-8721 এর জন্য কম্পাটিবেল মডেল
QUARRY TRUCK
773E
EXCAVATOR
395 MH3295 374 3101
OFF HIGHWAY TRUCK
773
WHEEL DOZER
844 844K
MOTOR GRADER
24
WHEEL LOADER
990K 990
আরও দেখুন
কীকী
ফ্যাক্টরি ফিট
এই পার্টটি প্রস্তুতকারকের স্পেসিফিকেশনের উপর ভিত্তি করে আপনার Cat এর সরঞ্জামগুলিকে ফিট করার জন্য ডিজাইন করা হয়েছে।
প্রস্তুতকারকের কনফিগারেশনে যেকোনো পরিবর্তনের ফলে প্রোডাক্টটি আপনার Cat এর সরঞ্জামের সাথে ফিট না হতেও পারে। এই পার্টটি বর্তমান অবস্থায় ও অনুমানকৃত কনফিগারেশনে আপনার Cat এর সরঞ্জামের জন্য উপযুক্ত কিনা তা নিশ্চিত করতে অনুগ্রহ করে কেনার আগে আপনার Cat বিক্রেতার সাথে পরামর্শ করুন। এই ইন্ডিকেটরটি সমস্ত পার্টের জন্য সামঞ্জস্যের গ্যারান্টি দিতে পারে না।
রিম্যানুফ্য়াকচারড
ফেরতযোগ্য নয়
কিট
প্রতিস্থাপন হয়েছে
রিম্যানুফ্য়াকচারড
ফেরতযোগ্য নয়
কিট
প্রতিস্থাপন হয়েছে
একজন বিশেষজ্ঞের সাথে চ্যাট করুন
এটি উপযুক্ত হবে?এই পার্টটি উপযুক্ত কিনা বা মেরামতের বিকল্প উপলভ্য আছে কিনা তা দেখতে আপনার সরঞ্জাম যোগ করুন।
সরঞ্জাম যোগ করুন
এটা উপযুক্ত হবে বা মেরামতের জন্য খুঁজছেন? এই পার্টটি উপযুক্ত কিনা বা মেরামতের বিকল্প উপলভ্য আছে কিনা তা দেখতে আপনার সরঞ্জাম যোগ করুন।