কোন প্রস্তাবিত ফলাফল নেই। আবার চেষ্টা করুন।

নিবন্ধন

পার্ট নম্বর বা নামের জন্য খুঁজুন
হোমওয়ার্কশপের সরবরাহঅন্যান্য ওয়ার্কশপের সাপ্লাইঅন্যান্য ওয়ার্কশপের পণ্যদ্রব্য9U-5267: 1" Puller Stud
হোম
ওয়ার্কশপের সরবরাহঅন্যান্য ওয়ার্কশপের সাপ্লাইঅন্যান্য ওয়ার্কশপের পণ্যদ্রব্য
9U-5267: 1" Puller Stud
9U-5267: 1" Puller Stud

Cat® 1" Steel Puller Stud is used to grip onto a component securely and apply a pulling force to remove it from the unit without causing damage

ব্র্যান্ড: Cat

প্রোডাক্টের ছবি
9U-5267: 1" Puller Stud
9U-5267: 1" Puller Stud
9U-5267: 1" Puller Stud
9U-5267: 1" Puller Stud
9U-5267: 1" Puller Stud

Cat® 1" Steel Puller Stud is used to grip onto a component securely and apply a pulling force to remove it from the unit without causing damage

ব্র্যান্ড: Cat

মূল্য চেক করুন
মূল্য চেক করুন
আপনার গ্রাহক মূল্য দেখতে লগইন করুন
ওয়ারেন্টির তথ্য়
ফেরতের নীতি
বর্ণনা
বর্ণনা

The Puller Stud is used to provide a secure and effective method for removing components from an assembly in the machine. The puller stud provides a grip on the specific component and applies a pulling force to safely and efficiently extract it from the assembly. It is provided with threads that allow it to be securely screwed into the hole of the component from which the stud needs to be removed. The threads provide a strong grip, ensuring that the puller stud stays securely in place during the stud removal process.

Attributes:
• Helps to prevent damage to the component and ensures that the part is removed intact
• Hardened to Rockwell C scale hardness of C41-45 for resistance to wear and deformation

Applications:
The Puller Stud provides a controlled and precise method of removal, minimizing the risk of damage to the component or surrounding components. It is used in applications such as removing bearings, gears, pins, and other components that are tightly fitted or require a controlled removal process.

The Puller Stud is used to provide a secure and effective method for removing components from an assembly in the machine. The puller stud provides a grip on the specific component and applies a pulling force to safely and efficiently extract it from the assembly. It is provided with threads that allow it to be securely screwed into the hole of the component from which the stud needs to be removed. The threads provide a strong grip, ensuring that the puller stud stays securely in place during the stud removal process.

Attributes:
• Helps to prevent damage to the component and ensures that the part is removed intact
• Hardened to Rockwell C scale hardness of C41-45 for resistance to wear and deformation

Applications:
The Puller Stud provides a controlled and precise method of removal, minimizing the risk of damage to the component or surrounding components. It is used in applications such as removing bearings, gears, pins, and other components that are tightly fitted or require a controlled removal process.

স্পেসিফিকেশন
স্পেসিফিকেশন
পরিমাপের এককUSমেট্রিক
Material: Steel,Low Alloy Steel,Alloy Zinc,Carbon Steel,Coating Mixed: Nonmetallic
Thread: 1" - 8
Length (mm): 635
Length (in): 25
Weight (kg): 2.472
Weight (lb): 5.449
পরিমাপের এককUSমেট্রিক
Material: Steel,Low Alloy Steel,Alloy Zinc,Carbon Steel,Coating Mixed: Nonmetallic
Thread: 1" - 8
Length (mm): 635
আরও দেখুন
সামঞ্জস্যপূর্ণ মডেল
সামঞ্জস্যপূর্ণ মডেল

আমরা বর্তমানে এই অংশের জন্য সামঞ্জস্যপূর্ণ তথ্য নেই।

ওয়ারেন্টির তথ্য়
ফেরতের নীতি
বর্ণনাস্পেসিফিকেশন
9U-5267 পার্ট নম্বরের বর্ণনা

The Puller Stud is used to provide a secure and effective method for removing components from an assembly in the machine. The puller stud provides a grip on the specific component and applies a pulling force to safely and efficiently extract it from the assembly. It is provided with threads that allow it to be securely screwed into the hole of the component from which the stud needs to be removed. The threads provide a strong grip, ensuring that the puller stud stays securely in place during the stud removal process.

Attributes:
• Helps to prevent damage to the component and ensures that the part is removed intact
• Hardened to Rockwell C scale hardness of C41-45 for resistance to wear and deformation

Applications:
The Puller Stud provides a controlled and precise method of removal, minimizing the risk of damage to the component or surrounding components. It is used in applications such as removing bearings, gears, pins, and other components that are tightly fitted or require a controlled removal process.

আরও দেখুন
পার্ট নম্বর 9U-5267 এর জন্য স্পেসিফিকেশন

পরিমাপের একক

USমেট্রিক
Material: Steel,Low Alloy Steel,Alloy Zinc,Carbon Steel,Coating Mixed: Nonmetallic
Thread: 1" - 8
Length (mm): 635
Length (in): 25
Weight (kg): 2.472
Weight (lb): 5.449
আরও দেখুন
কীকী
ফ্যাক্টরি ফিট

এই পার্টটি প্রস্তুতকারকের স্পেসিফিকেশনের উপর ভিত্তি করে আপনার Cat এর সরঞ্জামগুলিকে ফিট করার জন্য ডিজাইন করা হয়েছে।

প্রস্তুতকারকের কনফিগারেশনে যেকোনো পরিবর্তনের ফলে প্রোডাক্টটি আপনার Cat এর সরঞ্জামের সাথে ফিট না হতেও পারে। এই পার্টটি বর্তমান অবস্থায় ও অনুমানকৃত কনফিগারেশনে আপনার Cat এর সরঞ্জামের জন্য উপযুক্ত কিনা তা নিশ্চিত করতে অনুগ্রহ করে কেনার আগে আপনার Cat বিক্রেতার সাথে পরামর্শ করুন। এই ইন্ডিকেটরটি সমস্ত পার্টের জন্য সামঞ্জস্যের গ্যারান্টি দিতে পারে না।

রিম্যানুফ্য়াকচারড

ফেরতযোগ্য নয়

কিট

প্রতিস্থাপন হয়েছে

রিম্যানুফ্য়াকচারড

ফেরতযোগ্য নয়

কিট

প্রতিস্থাপন হয়েছে

একজন বিশেষজ্ঞের সাথে চ্যাট করুন