Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.
Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.
Renoveret
Kan ikke returneres
Sæt
Erstattet
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Lifts and places roof trusses, frames, beams and equipment.
Used to streamline lifting and placement of materials, equipment, and jobsite essentials across construction, plumbing, and civil engineering applications.
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Lifts and places roof trusses, frames, beams and equipment.
Lifts and places roof trusses, frames, beams and equipment.
1 - 9 af 9 results
1 - 9 af 9 results
Cat
Overall Width
25.4 in
Maximum Load Rating
4618.7 lb
Maximum Horizontal Reach
155.2 in
Weight
899.5 lb
Overall Height
32.6 in
Extended Length
155.2 in
Retracted Length
79 in
Number of Adjustments
3
Length Between Adjustments
38.1 in
Interface Type
Fusion™ Coupler
Cat
Overall Width
26 in
Maximum Load Rating
4618.7 lb
Maximum Horizontal Reach
155.2 in
Weight
899.5 lb
Overall Height
32.6 in
Extended Length
155 in
Retracted Length
79 in
Number of Adjustments
3
Length Between Adjustments
38.1 in
Interface Type
IT Coupler
Cat
Overall Length
4 m
Capacity
1102.3 lb
Width
33.5 in
Height
31.9 in
Cat
Overall Width
27.2 in
Weight
216.1 lb
Overall Height
38.7 in
Interface Type
IT Coupler
Maximum Load Rating
11023.1 lb
Maximum Horizontal Reach
19.7 in
Cat
Overall Width
51.8 in
Maximum Load Rating
1999.6 lb
Maximum Horizontal Reach
84 in
Weight
280 lb
Overall Height
58 in
Retracted Length
40 in
Interface Type
Skid Steer Coupler
Cat
Overall Width
29.8 in
Maximum Load Rating
5361.6 lb
Maximum Horizontal Reach
165.7 in
Weight
1075.9 lb
Overall Height
40.8 in
Extended Length
165.5 in
Retracted Length
102.5 in
Number of Adjustments
3
Length Between Adjustments
31.5 in
Interface Type
HPL-ISO Coupler
Cat
Overall Width
26.2 in
Maximum Load Rating
3306.9 lb
Maximum Horizontal Reach
76.5 in
Weight
513.7 lb
Overall Height
69.8 in
Interface Type
IT Coupler
Cat
Overall Length
160.7 in
Capacity
2000 lb
Width
30.3 in
Height
30.8 in
Weight
866.4 lb
Interface Type
Standard TH Coupler
Cat
Overall Length
161.7 in
Capacity
2000 lb
Width
30.3 in
Height
30.8 in
Weight
848.8 lb
Interface Type
IT Coupler