Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components005-7889: Shut Off Valve
HomeHydraulicsOther Hydraulic Components005-7889: Shut Off Valve
005-7889: Shut Off Valve

Cat® Shut Off Valve for Cab Heater and Coolant Lines

Brand: Cat

Product Images
005-7889: Shut Off Valve
005-7889: Shut Off Valve
005-7889: Shut Off Valve
005-7889: Shut Off Valve

Cat® Shut Off Valve for Cab Heater and Coolant Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 005-7889

Units of Measure

USMetric
Width (mm): 43.18
Material Description: Brass
Height (mm): 35.56
Length (in): 2.7
Material: Alloy Brass,Alloy Copper,Alloy Steel
Length (mm): 68.58
Height (in): 1.4
View More
Compatible Models for part number 005-7889

UNDERGROUND ART TRUCK

AD60 AD55B AE40 AD45 AD40

ENGINE

3512B

EJECTOR TRUCK

740 730 740B D400E II

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

772 770 789D 773GC

TRACK-TYPE TRACTOR

D10R D10T D11N D9R D11R

ARTICULATED TRUCK

D350E II 725 D400E 740B 740 D350E D400E II 735B 730 735 OEM D250E II 735 D300E II

OFF-HIGHWAY TRUCK

D10R

MINING EXCAVATOR

5230B 5130 5230 5130B

WHEEL SCRAPER

657E

QUARRY TRUCK

771D 771C 775D 775B 773E

TRUCK

772G 785 789 69D 793 775F 775E 775D 770G 795F XQ 773E 793D 772 773D 793B 797F 770 773F 793C 795F AC 777 769D 789C 769C 789D 777C 777B 789B 785C 777D 785D 797B 773B 785B

SPRAY AR

CAT WDS

TRACTOR

776 776D 776C 772B 784C 784B 768C 776B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced