Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components030-0701: 1-5/16"x 1-5/8” Engine Oil Lines Elbow Adapter
HomeHydraulicsOther Hydraulic Components030-0701: 1-5/16"x 1-5/8” Engine Oil Lines Elbow Adapter
030-0701: 1-5/16"x 1-5/8” Engine Oil Lines Elbow Adapter

Cat® Engine Oil Lines Elbow Adapter redirects oil flow between engine parts at an angle, ensuring smooth, leak-free routing in compact engine spaces

Brand: Cat

Product Images
030-0701: 1-5/16"x 1-5/8” Engine Oil Lines Elbow Adapter
030-0701: 1-5/16"x 1-5/8” Engine Oil Lines Elbow Adapter

Cat® Engine Oil Lines Elbow Adapter redirects oil flow between engine parts at an angle, ensuring smooth, leak-free routing in compact engine spaces

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 030-0701
Coolant and Urea Compatible Seal: 6V-5064 (1-5/16-12) , 6V-5065 (1-5/8-12)
Oil and Fuel Compatible Seal: 228-7096 (1-5/8-12), 238-5084 (1-5/16-12)
Transmission and Hydraulic Oil Compatibile Seal: 2S-4078 (1-5/8-12), 7M-8485 (1-5/16-12)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 030-0701

PUMPER

SCT673

TRUCK ENGINE

C13

WHEEL TRACTOR

613B

GENERATOR SET

C9.3

TRANSMISSION-ONHIGHWAY

CX31

EJECTOR TRUCK

740B

COLD PLANER

PR-450

MOTOR GRADER

12F 14E

TRACK-TYPE TRACTOR

D7G D4E SR

ARTICULATED TRUCK

740C 740B 745C 735C 735B

MARINE ENGINE

C9.3

TRUCK

797 797B

EXCAVATOR

235D

VIBRATORY COMPACTOR

CB-614

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced