Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components030-8196: 1 1/16'' X 7/8'' Straight Adapter
HomeHydraulicsOther Hydraulic Components030-8196: 1 1/16'' X 7/8'' Straight Adapter
030-8196: 1 1/16'' X 7/8'' Straight Adapter

Cat® 1 1/16'' X 7/8'' Fluid Carrying Straight Adapter

Brand: Cat

Product Images
030-8196: 1 1/16'' X 7/8'' Straight Adapter
030-8196: 1 1/16'' X 7/8'' Straight Adapter
030-8196: 1 1/16'' X 7/8'' Straight Adapter
030-8196: 1 1/16'' X 7/8'' Straight Adapter
030-8196: 1 1/16'' X 7/8'' Straight Adapter

Cat® 1 1/16'' X 7/8'' Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 030-8196
Coolant and Urea Compatible Seal: 6V-3251 (7/8-14), 6V-5063 (1-1/16-12)
Oil and Fuel Compatible Seal: 238-5081 (7/8-14), 238-5082 (1-1/16-12)
Transmission and Hydraulic Oil Compatibile Seal: 2M-9780 (7/8-14), 3D-2824 (1-1/16-12)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 030-8196

UNDERGROUND ART TRUCK

AD22 AD60 AD55B AD63

GENERATOR

SR4 SR4B

TRUCK ENGINE

C7

INTEGRATED TOOLCARRIER

IT62G II IT18B IT38G II IT12 IT28 IT28B IT18

LOAD HAUL DUMP

R1300G R2900G R1300G II R1700G R1300 R2900

OFF HIGHWAY TRUCK

777G

WINCH

53

MOTOR GRADER

14M3 14 14M-3

BACKHOE

931 D3

TRACK-TYPE TRACTOR

D3 D5 D3C II D3C III D4C III D3B D3C D4C II D4B D5C III D4C D4E D5C D6C D6D D6E

ROTARY DRILL

MD6250 MD6310

ASPHALT PAVER

AP-800 AP-800B AP-1200

MARINE ENGINE

C280-6 C280-8

MARINE AUXILIARY

3608

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

225 215B 215 245D

VIBRATORY COMPACTOR

CS-551 CP-553 CB-614 CB-314

PETROLEUM PACKAGE

CX35-C18I

WHEEL TRACTOR

633C

GENERATOR SET

G3516 G3516B G3520B 3512B D1500 C32B

ENGINE

C15 C18 C32B

TRACK LOADER

931C II 935C 935B 939 933 931 931B 931C 935C II

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

C32 C15 C18 C27

COLD PLANER

PR-450

WHEEL DOZER

824B

COMPACT WHEEL LOADER

910

WHEEL LOADER

966F II 950G II 992 G926 916 938G II 936E G910 G916 926 992B 962G II 936 926E G936 930R 930T

ROAD RECLAIMER

RR-250

SOIL STABILIZER

SS-250

GEN SET ENGINE

3608 3606 G3516C G3516B G3520B

RIPPER

3 4

INDUSTRIAL ENGINE

C32 C27 C18 C15

ASPHALT SCREED

10 FT

TRUCK

785 793B 777B 789B 777G 777 769C 785C 773B 785B

LOGGER

227

GAS ENGINE

G3520B G3516

TRACTOR

776 776B 772B 784C 784B 768C

BULLDOZER

4P D5C PATLGP 3S 5A PAT 3P D5C PAT 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced