Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws030-8535: 3/8''-16 x 7/8'' Hex Head Lock Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws030-8535: 3/8''-16 x 7/8'' Hex Head Lock Bolt
030-8535: 3/8''-16 x 7/8'' Hex Head Lock Bolt

Cat® Self Locking Bolt is a fastener with a locking mechanism that prevents the bolt from loosening due to vibrations or external forces

Brand: Cat

Product Images
030-8535: 3/8''-16 x 7/8'' Hex Head Lock Bolt
030-8535: 3/8''-16 x 7/8'' Hex Head Lock Bolt
030-8535: 3/8''-16 x 7/8'' Hex Head Lock Bolt
030-8535: 3/8''-16 x 7/8'' Hex Head Lock Bolt
030-8535: 3/8''-16 x 7/8'' Hex Head Lock Bolt

Cat® Self Locking Bolt is a fastener with a locking mechanism that prevents the bolt from loosening due to vibrations or external forces

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 030-8535

Units of Measure

USMetric
Bolt Length (in): 0.875
Bolt Length (mm): 22.22
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.125
Grip Length (mm): 3.18
Material: STEEL,Alloy Zinc,Nylon, 6, 6/12, 6/6 Plastic,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: Nylon Patch
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 030-8535

GENERATOR

SR4B SR4 SR5 SR4BHV

TRUCK ENGINE

3306B 3306

INTEGRATED TOOLCARRIER

IT28 IT18 IT28B IT18B

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 613G 637K 657 651

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

518C 535B 528B 525B 525 518 515 528 545 530B 508

EXCAVATOR

330 L 215B E300B 225B 225D 330B LN 330-A L EL300 330 LN 350-A L 350 L 330-A L 231D E240 EL240 235B 235C 235D 330B 245B E300 350-A 330B L 229 225 235 215 330-A 330-A LN EL300B

PUMP POWER END

WSP063

WHEEL TRACTOR

633E II 651B 651E 631K 615C II 631D 631E 631G 641B 621K OEM 613C II 615 611 621 651 623B 623G 623H 623E 623F 621B 657E 657B 621R 621E 621F 633D 657G 621G 621H 621S 639D 615C 627B 627G 627H 627E 627F 637G 637D 613C 637E 637K

ROTARY MIXER

RM500B

HYDRAULIC CONTROL

193B 48 191 181 173B 163 161 143 183B 153 151 141 140

TRACK LOADER

963 973 943 941 953 951C 963B 951B 953B 941B 953C 977L 955L 983B

SOIL COMPACTOR

825C 815F II 815B 815F

PETROLEUM ENGINE

3516 3512 3508C 3508B 2016 3516C 3516B 3512E 3512C 3512B

WHEEL DOZER

854K 844H 844K 844 834B 854 814B 824C 814F II 814F

LANDFILL COMPACTOR

836 816F II 826C 816B 816F

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

960F 972G 950B 950E 950F G926 988B 988F G916 966D 966C 966F 966E G936 966G 966R 930R 930T 936E 936F 926E 990 II 995 994 990 993 992 916 920 926 930 936 950 966F II 950B/950E 990K 990H 993K 992D 992C 992K 994D 970F 994K 950F II

ARTICULATED TRUCK

D30C D250E II D35C D250B D25C D350C D300E II D300B

WHEELED EXCAVATOR

W330B

ENGINE - INDUSTRIAL

3512B 3516B LD700E 3561B

INDUSTRIAL ENGINE

3304 3306 3512 3516 3508B 3508 3516B 3516C 3512E 3512B 3512C D333C 3304B D330C

WHEEL SCRAPER

651E 631E 621E 633E 657G 621B 657E 657B 623E 637K 637E 637G 637D 627G 627F 639D 627B 627E 615C 611 657

QUARRY TRUCK

777E 775B 771D 771C

LOGGER

227

TRACTOR

772B 784C 784B 776D 776C 776B 768C

GAS ENGINE

G3304 G3306 G3512H G3512E G3512B G3512J G3304B G3520B G3520J G3616 G3508J G3508B G3516J G3516E G3516C G3516B G3512 G3516 G3508

BULLDOZER

6 9SU 8SU 10SU 7SU 6SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 10C 5A 5P 5S 6A 6S 11U 7A 10S 7S 7U 10U 8A 4A

FELLER BUNCHER

FB518

PUMPER

SPF743 SPF343C

POWER MODULE

XQ2280 XQC1200 PP3516 3516B 3516C XQC1600 PM3508 PM3516 PM3512 PMG3516

LOAD HAUL DUMP

R1300 R1300G

OFF HIGHWAY TRUCK

3508B 793D 793

PUMP

WS063

MOTOR GRADER

120H 120G 120B 120K 120 GC 135H 140B 163H 140K 140H 140G 130G 140K 2 143H 140 GC 135H NA 163H NA 120H NA 140H ES 160H ES 12H NA 120H ES 160 16H 16G 140H NA 140 16GC 14H 14G 12H 12G 24H 12K 120 160K 160H 160G 16H NA 160H NA 12H ES 14H NA 120K 2

WINCH

528 518 54H 57H 56H 56 55 59 58 59N 59L 58L

ROTARY CUTTER

RC7

HYDRAULIC SHOVEL

6060

TRACK-TYPE TRACTOR

D6D SR D6G2 LGP D6H II D10 D8 GC D9 GC D4H III D6R II D4H D4D D4E D6F SR D5B D5H D5E D6E SR D6D D6R D6E D6G D6H D6G SR D9 D10N D10R D4E SR D11N D11R D6H XL D6H XR D5H XL D8GC D7G2 D7R D7G D7H D8R D8L D8N D9G D9T D9R D8R II D9L D9N D6G2 XL D4H XL D7R II

MARINE ENGINE

3304 3306 3516 3512 3508 D330C 3508C 3508B 3516B 3516C 3516E 3512C 3512E 3512B D333C 3304B

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B 3508B 3508C

PIPELAYER

572R II 587R 578 572R 583R 572G 571G 589

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

235C

VIBRATORY COMPACTOR

CS-653 CS-643 CB-534 CP-643 CP-653

PETROLEUM PACKAGE

3508

RIPPER SCARIFIER

140G 130G 12G 16G

GENERATOR SET

G3406 G3516 G3512 G3508 3508 3304B G3412 3516 3512 3512B GENS 3516C GEN G3516B G3516C G3516E G3516H 3508C G3516K 3508B C32 3516B GEN G3520C G3520B G3520E G3520H 3512C 3512B G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E

RECLAIMER MIXER

RM-350B RM-350 RM500B RM-500

ENGINE

3512E 3508PETROL 3512C G3516C G3516J G3516H 3516C 3516E G3520J 3512PETROL 3516PETROLEUM

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3512E 3512C 3512B 3508 3508C 3508B

ROAD RECLAIMER

RM500B RM500 RM-350B

ENGINE - MACHINE

3304 3306

GEN SET ENGINE

3516B G3520B 3304B 3512B 3306B POWER SYS G3516C G3516B G3516 G3512 3508B 3306 3304 3508 3512 3516

CHALLENGER

65 75 65C 65B 65E 65D 75D 75C 75E 85C 85E 85D 95E 70C

RIPPER

953B D5 977 963 953 951 943 7 6 5 4 9 8 11 10

BOOM

120C

TRUCK

775D 789C 789D 777C 777B 789B 777D 769D 769C 785 789 793D 773D 785C 785D 773B 785B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced