Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components031-0782: 3/4-14 NPTF X 1-3/16-12 Hex Head Elbow Flared Adapter
HomeHydraulicsOther Hydraulic Components031-0782: 3/4-14 NPTF X 1-3/16-12 Hex Head Elbow Flared Adapter
031-0782: 3/4-14 NPTF X 1-3/16-12 Hex Head Elbow Flared Adapter

Fluid Carrying Elbow Adapter (37 Deg to NPTF)

Brand: Cat

Product Images
031-0782: 3/4-14 NPTF X 1-3/16-12 Hex Head Elbow Flared Adapter
031-0782: 3/4-14 NPTF X 1-3/16-12 Hex Head Elbow Flared Adapter
031-0782: 3/4-14 NPTF X 1-3/16-12 Hex Head Elbow Flared Adapter
031-0782: 3/4-14 NPTF X 1-3/16-12 Hex Head Elbow Flared Adapter
031-0782: 3/4-14 NPTF X 1-3/16-12 Hex Head Elbow Flared Adapter

Fluid Carrying Elbow Adapter (37 Deg to NPTF)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 031-0782
Type: Elbow, 90°
Transmission and Hydraulic Oil Compatibile Seal: 4K-1388 (1-3/16-12)
Oil and Fuel Compatible Seal: 238-5083 (1-3/16-12)
Connector Type: -14 JIC 37° to NPTF
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 291-8145 (1-3/16-12)
Thread: 1-3/16-12; 3/4-14 NPTF
Material: Carbon Steel
View More
Compatible Models for part number 031-0782

GENERATOR

SR4

ENGINE - MACHINE

3208

GEN SET ENGINE

3406C 3406 3406B

GENERATOR SET

3406C

ARTICULATED TRUCK

D40D D400D

MARINE ENGINE

3208 3406 C15 3406B 3406C 3406E

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

C-15 3406 3406B 3406C

PETROLEUM ENGINE

C-15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced