Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components032-1269: 7/8-14, 1/2-14 NPTF Threaded 90° Elbow Adapter
HomeHydraulicsOther Hydraulic Components032-1269: 7/8-14, 1/2-14 NPTF Threaded 90° Elbow Adapter
032-1269: 7/8-14, 1/2-14 NPTF Threaded 90° Elbow Adapter

Cat® NPTF to 37° Flared 90° Elbow Adapter for air compressor lines facilitates smooth airflow, optimizing air compressor efficiency

Brand: Cat

Product Images
032-1269: 7/8-14, 1/2-14 NPTF Threaded 90° Elbow Adapter
032-1269: 7/8-14, 1/2-14 NPTF Threaded 90° Elbow Adapter
032-1269: 7/8-14, 1/2-14 NPTF Threaded 90° Elbow Adapter
032-1269: 7/8-14, 1/2-14 NPTF Threaded 90° Elbow Adapter
032-1269: 7/8-14, 1/2-14 NPTF Threaded 90° Elbow Adapter

Cat® NPTF to 37° Flared 90° Elbow Adapter for air compressor lines facilitates smooth airflow, optimizing air compressor efficiency

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 032-1269
Transmission and Hydraulic Oil Compatibile Seal: 2M-9780 (7/8-14)
Oil and Fuel Compatible Seal: 238-5081 (7/8-14)
Coolant and Urea Compatible Seal: 6V-3251 (7/8-14)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 032-1269

GENERATOR

SR4 SR4B

TRUCK ENGINE

C7 C-18 C-15 C-16 3176 1693 3126B 3406 3126E 3306 1673C 3406E 3406C 3406B 3126 3306C 3306B

INTEGRATED TOOLCARRIER

IT18B IT28 IT18 IT28B

WHEEL SKIDDER

518 528 518C 530B 528B

ROTARY DRILL

MD6310 MD6200 MD6540C MD6250 MD6380

EXCAVATOR

215B 215C 215D 225B 225D 219D M325C 229D 229 225 231D 235 219 215 235B 235C 235D 245

WHEEL TRACTOR

633E II 651B 651E 615 611 621 637 615C II 631D 631E 631C 641B 623B 623G 621B 633C 657E 657B 633D 621G 639D 615C 627B 627G 627E 637D 637E

VEHICULAR ENGINE

3516 3512

PETROLEUM TRANSMISSION

TH48-E80

SOIL COMPACTOR

825C

PETROLEUM ENGINE

3516 3512 3516C C32 C280-12 3512E 3512C 3512B

WHEEL DOZER

824C

LANDFILL COMPACTOR

826C

GRAPPLE

120C 518 125C

PETROLEUM GEN SET

3512B 3512C G3306B

WHEEL LOADER

950B 950E 994 992 G926 916 G916 926 936 G936 980F II 950B/950E 936E 936F 992B 980C 980F 926E 994F 994D 994H

ARTICULATED TRUCK

D35HP D30D D400E D400D D25D D350D D400 D40D

ENGINE - INDUSTRIAL

3512B 3406B 3516B

INDUSTRIAL ENGINE

C32 3516B 3406E 3406C D348 D346 3408E 3408B 3408C 3512B 3512C 3456 3204 C32B 3304 3306 3412 D333C 3406 3512 3412E 3412C 3516 3508B C-15 C-16 3508 D330C

QUARRY TRUCK

771D

WHEEL SCRAPER

651E 621B 657E 627E

SPRAY AR

CAT WDS

GAS ENGINE

G3306B G3306 G3612 G3616 G3408B G3408 G3512 G3516 G3508

TRACTOR

772 776 776D 776C 776B 768B 784C 784B

BULLDOZER

824S 8S 8U 9U 8A 825 9SU

FELLER BUNCHER

FB518

PUMPER

SPF343C SPF343 SPS343 SPT343

UNDERGROUND ART TRUCK

AD45B AD55 AD30

POWER MODULE

XQG135

LOAD HAUL DUMP

R1700G R3000H R2900G

REMAN ENGINE

3516B 3406E

OFF HIGHWAY TRUCK

793D 785D 789 785 793 789G 789D

WINCH

518 59N 59L 58L 58

MOTOR GRADER

120G 160H ES 12H NA 140H 140G 16G 140H NA 130G 143H 14G 12H 12G 160H 160G 16H NA 160H NA 12H ES 163H NA 140H ES

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D8L D9N

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3512 3508 3508B

MARINE ENGINE

3516 3512 3508 3616 C18 3126B 3612 3508B D346 D348 3126 3516B 3516C 3512C 3116 C280-16 C280-12 3512B D333C 3306 C280-6 C280-8

PIPELAYER

589

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

235C

PETROLEUM PACKAGE

TH48-E70 3508

RIPPER SCARIFIER

12G 140G 16G 130G

GENERATOR SET

G3516 G3512 G3508 G3306 3306B 3512 3512C 3512B G3306B 3516C 3516B

ENGINE

3512B 3516E C32B INDUSTRIAL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516C 3516B 3612 3512C 3512B

COLD PLANER

PM-565 PM-565B

ENGINE - MACHINE

C27 3204 C4.4 3408

GEN SET ENGINE

3608 3606 3516B 3304B 3512B 3306B 3306 3304 3508 3616 3512 3508B 3516

RIPPER

9 8

BOOM

120C

TRUCK

785 789 793 797 793D 793B 793C 773E 785G 773D 785C 785D 797B 785B 789C 789D 777C 777B 789B 777D 769 773 777 769B 769D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced