Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws032-4000: SCREW
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws032-4000: SCREW
032-4000: SCREW

Brand: Cat

fallback-image
032-4000: SCREW

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 032-4000

We are still working on adding a description for this part.

Specifications for part number 032-4000
Material: Carbon Steel,Alloy Steel,Alloy Zinc
View More
Compatible Models for part number 032-4000

GENERATOR

SR4

GENERATOR SET

3508B 3512B 3508 3516B

WHEEL TRACTOR

623B 621B 613 627 621 623 627B 613B

TRACK LOADER

951C 951B 983 941B 977K 955K 955L 941

SOIL COMPACTOR

815

WHEEL DOZER

814

MATERIAL HANDLER

M325D L MH

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 120G 120 12F 140G 16G 130G 140 14G 14E

WHEEL LOADER

920 980B 930 966C 950

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D7F D7G D5 D8K D8H D9G D9H D4D D4E D5B D6C D6D

ENGINE - MACHINE

3408 3208

WHEELED EXCAVATOR

W345C MH W330B W345B II M325B

PIPELAYER

572F 572G 583K 571G 571F 589 594H 578 561D 561C

ENGINE - INDUSTRIAL

3406B

MINING EXCAVATOR

5230B 5130 5230 5130B

INDUSTRIAL ENGINE

3306 3412 D333C 3406 3512 3516 3408B 3508

WHEEL SCRAPER

627 637B 627B 637

EXCAVATOR

225 330D MH 325B L 375-A L 235 215 330B L 345B 325D MH 330C L 245 345B II MH 330C MH 345C MH 325C

VIBRATORY COMPACTOR

CB-434

RIPPER SCARIFIER

12G 130G 140G 16G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced