Adapter/Hose Fitting Size
-61 3/16"3/4-169/16"Belt Type
4 RibsBanded - CoggedClosed LoopCogged V-beltMulti-veeNon-cogged Banded BeltS400/3Serpentine BeltView MoreBlade Width (in)
5.19Body Diameter - B (in)
1/41/83/163/84.765/165/32Bolt Length (in)
0.1250.1560.1570.1820.1870.1880.1970.217View MoreBolt Spacing (in)
5.75Bore Diameter (in)
0.250.380.440.470.50.510.560.59View MoreDash Size
- 24-10-12-128-14-16-18-2View MoreDiameter - B (in)
11 1/21 1/41 1/81 3/81.0231.3111/2View MoreFits Bolt Sizes (in)
#10-240.16911 1/21 1/2-61 1/31 1/41 1/4-7View MoreFree Diameter - A (in)
0.160.210.220.330.340.40.430.46View MoreGap Size - B (in)
7.18.711.114.317.5Grip Length - 2 (in)
0.060.080.090.110.130.190.250.33View MoreGrip Length - A (in)
1/16 - 1/81/2 - 5/81/4 - 3/81/8 - 1/41/8 - 3/163/8 - 1/25/16 - 3/8Groove Width - A (+/- 0.002inch) (in)
0.060.190.350.370.38Groove Width - A (+/- 0.003inch) (in)
2.958.98Groove Width - A (+/- 0.004inch) (in)
0.120.190.22Groove Width - A (+/- 0.005inch) (in)
1.782.894.276.21Groove Width - A (in)
0.020.040.080.090.10.110.120.13View MoreGrove Width (in)
0.050.090.120.160.50.511.041.58View MoreHeight - C (in)
0.370.440.50.630.750.8260.881.0View MoreHose Clamp Type
BellevilleBottomNot SpecifiedOrfsSelf-adjusting DiameterSingle Tube Hose Clip With Ball Socket FittingStandardStandard (worm Drive)View MoreInside Diameter (in)
0.030.0390.0490.0560.0590.060.070.079View MoreLength to Pin Hole - A (in)
0.710.851.331.371.3771.41.641.73View MoreLoop Type
Crossover LoopMachine HookMachine LoopMachine SpringTorsion SpringNo. of Ribs
2.03.04.06.07.08.09.010.0View MoreNut Type
12 PointAcornAdjustment NutBearing LockCastle NutChannelClamp NutClinchView MoreOutside Diameter (OD) - A (in)
11 1/161 1/21 1/41 1/81 11/321 13/321 19/64View MoreOutside Diameter - B (in)
0.5Pin Diameter - A (in)
0.250.3120.31251 1/21 3/41 35/641/161/2View MorePin Length - B (in)
0.50.750.87511 1/21 1/41 1/81 13/32View MorePin Type
CartridgeClevisClevis PinCollet PinCoss HoleCotter PinCotter PinsCross HoleView MoreRivet Length - A (in)
11 1/81/213/3215/3217/3219/322View MoreRivet Type
BlindButton HeadCounter Sunk HeadDrivenFlat HeadSemi TubularSemi-tubularRod Diameter (in)
0.10.1880.240.250.270.30.310.314View MoreRod End Diameter - B (in)
0.891.021.131.1411.311.3381.341.39View MoreRod End Type
SphericalYokeYoke TypeYoke-typeYoke-type/forgedYoke-type/jump SizesScrew Length - A (in)
0.1770.250.310.3750.390.50.550.61View MoreScrew Type
AdjustingAdjusting ScrewBleed ScrewBleederButton HeadButton Torx HeadCaptive ScrewCone Point Set ScrewView MoreSeal Shape
2 Bolt FlangeCircularIrregularRectangleRectangularType 3Type AType A - Single Lip WiperView MoreSerration
1111.112513.3814.68437515.620.72223.8View MoreShank Type
Countersunk ShankOpenSolid ShankSnap Ring Type
AxialCrescentE-clip BowedE-clip; BowedExternalExternal AxialInternalInternal AxialView MoreSpring Type
CoilCoil SpringCompressionCompression Ground EndCompression SpringConed DiscConical SpringDiscView MoreStud Type
Collar StudDouble End ThreadedDouble End Threaded StudDouble End Threaded Stud (rod)Fully Threaded StudFully Threaded Stud (rod)Hexagonal Head Stud BoltHexagonal Stud BoltView MoreThickness (in)
0.00.0010.0020.0030.0040.00470.0050.006View MoreThickness - A (in)
1/161/21/41/83/163/85/16Thread Size (in - TPI) (in)
#10-16#10-24#10-32#12-14#12-24#4-40#6-19#6-20View MoreTotal Bolt Length - 3 (in)
11 1/21 1/41 1/81 3/41 3/81 5/813View MoreVoltage (volts)
12 Vdc12.012.00120120 Vac14 Vdc2436 VdcView MoreWasher Type
Bearing LockBevelCenter And Bolt Circle Holes-slotsConical WasherCountersunkCountersunk External ToothExternal TabExternal ToothView MoreWidth - A (+/- 0.02inch) (in)
5.0Width - A (+/- 0.03inch) (in)
0.240.250.320.350.360.580.751.19View MoreWidth - A (+ 0.015inch, -0.000inch) (in)
0.35Working Diameter (in)
1 - 1 1/21 - 1 3/41 1/16 - 1 3/81 1/2 - 2 1/41 1/2 - 2 5/161 1/4 - 1 7/81 1/4 - 21 1/4 - 2 1/8View More