Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components032-8181: 7/16" Hexagonal Nut
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components032-8181: 7/16" Hexagonal Nut
032-8181: 7/16" Hexagonal Nut

Cat® 7/16" Steel Hexagonal Nut

Brand: Cat

Product Images
032-8181: 7/16" Hexagonal Nut
032-8181: 7/16" Hexagonal Nut
032-8181: 7/16" Hexagonal Nut
032-8181: 7/16" Hexagonal Nut
032-8181: 7/16" Hexagonal Nut

Cat® 7/16" Steel Hexagonal Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 032-8181

Units of Measure

USMetric
Hex Size (in): 0.5
Hex Size (mm): 12.7
Material: Steel
Thickness (in): 0.43
Thickness (mm): 10.92
Thread: 7/16-24
Weight (kg): 0.01
Weight (lb): 0.01
View More
Compatible Models for part number 032-8181

MULTI TERRAIN LOADER

267 257 247 287 277

GENERATOR SET

3054

TRUCK ENGINE

3054

BACKHOE LOADER

438 436 426B 438C 426C 438B 416 426 428 436C 416C 436B 428B 416B 428C

COMPACT WHEEL LOADER

908 906

TELEHANDLER

TH62 TH63 TH350B TH103 TH360B TH82 TH83 TH355B TH460B

GEN SET ENGINE

3054

ASPHALT PAVER

BG-210B AP-800C BG-230 BG-225B

MINI HYD EXCAVATOR

307-A

MARINE ENGINE

3034

SKID STEER LOADER

236 232 248 246 242 262 216 252 228 226

PNEUMATIC COMPACTOR

PS-200B PS-150B PS-300B PF-300B

INDUSTRIAL ENGINE

3054 3054B 3034

EXCAVATOR

307 312C 315B L 312C L 312-A

VIBRATORY COMPACTOR

CB-545 CB-544 CS-431C CP-433C CP-323C CS-323C CB-534C CB-534B CS-433C CB-535B CB-434B CB-434C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced