Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsBand Clamps032-9020: Hydraulic Hose Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsBand Clamps032-9020: Hydraulic Hose Clamp
032-9020: Hydraulic Hose Clamp

A Hydraulic Hose Clamp secures hoses to fittings, withstanding high pressures and vibrations, making it ideal for demanding applications

Brand: Cat

Product Images
032-9020: Hydraulic Hose Clamp
032-9020: Hydraulic Hose Clamp
032-9020: Hydraulic Hose Clamp
032-9020: Hydraulic Hose Clamp
032-9020: Hydraulic Hose Clamp

A Hydraulic Hose Clamp secures hoses to fittings, withstanding high pressures and vibrations, making it ideal for demanding applications

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 032-9020
Hose Clamp Type: Standard
View More
Compatible Models for part number 032-9020

PUMPER

SPF343C

GENERATOR

LC20XX LC30XX

POWER MODULE

XQ35

INTEGRATED TOOLCARRIER

IT14G2 IT38H IT14G

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G II

MOTOR GRADER

120M 12M 140 GC

TRACK SKIDDER

527

ASPHALT COMPACTOR

CB22B

TRACK-TYPE TRACTOR

D5K LGP D5R LGP D4K XL D5R XL D3K XL D6N D6K D6K LGP D4K LGP D6K XL D5K XL D3K LGP

MINI HYD EXCAVATOR

301.7CR 301.5 305.5 GC 304 305 302CR 305.5 CR 305 CR

ASPHALT PAVER

AP-655D AP-800 BB-621C BG555E AP-1000E AP-555E AP-300D AP-800B AP-1055E BG600D AP-600D AP-255E BG655D AP-500E BG500E

PIPELAYER

PL61

EXCAVATOR

320D2 313D2 GC 320D L 320D GC 313D2 323D L 212 320D 320D2 L

ENGINE - GENERATOR SET

C3.3DE50E0 C7.1DE200E C1.5DE13.5

VIBRATORY COMPACTOR

CS-56 CS11 GC CS-431B CS-54 CS-44 CB-64 CC-34 CS-433B CS-54B CB-54 CC-24 CB-334E CP-433B CB-335E CS-64B CP-54B CS-76 CS-74 CB-44B CS-64 CP-64 CB-54B CP-54 CP-56 CP-44 CP11 GC CB-34 XW CC4.0 CB-32 CB-34 CS10 GC CB-24 CB-22 CP-76 CB4.0 CB4.4 CP12 GC CP-74

MULTI TERRAIN LOADER

257B 247B 247B3

PAVING COMPACTOR

C13 MARINE MG630 CB-22B

COMPACT TRACK LOADER

285XE 275 285 239D3 249D 249D3 275XE 239D

GENERATOR SET

C6.6 DE55GC C2.2DE18E3 DE200E0 DE200GC XQ35 DE33GC C7.1 C7.1DE150E0 C4.4 GEN S C4.4DE110E C4.4 XQP150 C7.1DE200E C3.3 GEN S DE165GC C7.1DE150E DE65GC DE88GC DE220GC C7.1 GEN S C2.2 D20 D25 C6.6DE150E C3.3 C3.3DE50E0 C3.3DE50E2 D30 XQ20T4F DE110GC XQP60 C2.2 GEN S C4.4DE55E2 DE50GC C1.1 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 C1.5 XQP20 C3.3DE33E0 XQP30 DE150GC XQP100 C4.4DE110E2

ENGINE

C2.2 C1.7 C4.4

TRACK LOADER

963D 953D

SOIL COMPACTOR

CS12 GC CP13 CS10 CS11 CS12 CS13 CS13 GC CS11 GC

COLD PLANER

PR-75

TELEHANDLER

TH337C RT60 RT50 TH336C TL943C TH407C RTC60 TH414C TH406C RT50SA TH514C TH417C

WHEEL LOADER

928H 928HZ 930H 924HZ 924H 938H

COMPACT WHEEL LOADER

920K 914 903 902 910K 920 914K 914G 914G2

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C4.4 C6.6

UTILITY COMPACTOR

CB4.4 CB4.0 CB2.7 CB2.5 CB2.9 CC2.6 CC2.7

WHEELED EXCAVATOR

M315D2 M322D MH M318D M318D MH M322D M315D M317D2 M316D M313D

SKID STEER LOADER

226B 226D 226B3 216B 270XE 249D3 226D3 270 236D3 242B 232B 232D 232D3 216B3

PNEUMATIC COMPACTOR

PS-180 CW-34 PS-110 PS-130

ENGINE - INDUSTRIAL

XQ20

INDUSTRIAL ENGINE

C6.6 C7.1 C1.7 3013C C1.5 C1.6 C1.1 3024C C2.2 3054C C3.3 C4.4 3054 3056

WHEEL FELLER BUNCHER

2470C 553C

WINDROW ELEVATOR

WE-601B

COMPACTOR

CB-34B XW CB-24B CB-36B CB-22B CB-34B CC-24B CB-32B CC-34B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced