Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws034-0106: Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws034-0106: Hex Head Bolt
034-0106: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
034-0106: Hex Head Bolt
034-0106: Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 034-0106

Units of Measure

USMetric
Bolt Length (in): 1
Bolt Length (mm): 25.4
Bolt Type: Hex Head
Grip Length (in): 0.125
Grip Length (mm): 3.17
Material: STEEL,Nylon, 6, 6/12, 6/6 Plastic,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.017
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.4375
Locking Feature: Nylon Patch
Thread Size (dia x pitch) (mm): 7/16x14
View More
Compatible Models for part number 034-0106

WHEEL TRACTOR

621 627B 621B 633C 657E 637D 623B 637E 637 621R 631D 631E 633D 631C 651E

RIPPER

963

INTEGRATED TOOLCARRIER

IT18B IT28B IT18

WHEEL SCRAPER

631E 637E 633D 621B

TRUCK

777

TRACK LOADER

963 973

LOGGER

227

TRACTOR

776

EXCAVATOR

225 245 235B 235

COMPACT WHEEL LOADER

910

WHEEL LOADER

916 926E 988B G916 926 992C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced