Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws034-4288: 3/8''-16 x 1 1/8'' 12-Point Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws034-4288: 3/8''-16 x 1 1/8'' 12-Point Head Bolt
034-4288: 3/8''-16 x 1 1/8'' 12-Point Head Bolt

12 point head bolt

Brand: Cat

Product Images
034-4288: 3/8''-16 x 1 1/8'' 12-Point Head Bolt
034-4288: 3/8''-16 x 1 1/8'' 12-Point Head Bolt
034-4288: 3/8''-16 x 1 1/8'' 12-Point Head Bolt
034-4288: 3/8''-16 x 1 1/8'' 12-Point Head Bolt
034-4288: 3/8''-16 x 1 1/8'' 12-Point Head Bolt

12 point head bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 034-4288

Units of Measure

USMetric
Bolt Length (in): 1.125
Bolt Length (mm): 28.58
Bolt Type: 12 Point Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.125
Grip Length (mm): 3.18
Hand of Thread: RH
Material: Alloy Mixed: Metal,Carbon Steel,Alloy Zinc
Thread Size (in): 0.015
Class or Grade: Cat/astm F2882 (170 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 034-4288

PUMPER

HT400

GENERATOR

SR4 SR4B

TRUCK ENGINE

1673C 3406C 3406B 3306C 3306B 3306

LOAD HAUL DUMP

R2900

OFF HIGHWAY TRUCK

789D

WINCH

57H

MOTOR GRADER

16H NA 16G

TRACK-TYPE TRACTOR

D8R D8N D8 GC D8R II D8GC

ASPHALT PAVER

AP-800 AP-1000 AP-800C AP-800B BG-230 AP-1050 AP-1200

MARINE ENGINE

3516 3508 3408B 3412 3406B 3406C 3408

PIPELAYER

583R 587R 578

STABILIZER MIXER

SM-350

FRONT SHOVEL

5080

EXCAVATOR

375-A L 375-A 245D 245B

VIBRATORY COMPACTOR

CS-431C CS-573 CP-533C CS-583 CS-433C CS-433B CS-563 CS-531C CP-533 CS-533 CS-531 CP-433C CP-433B CP-563 CS-533C CB-434 CS-563C CP-563C

GENERATOR SET

G3520 G3516 G3516C G3516E G3516H G3520C G3520E G3516K G3520H G3520K 3406C G3512E G3512H 3516B G3512K

WHEEL TRACTOR

623B 623E 623F 621B 621E 621F 627E 627F

RECLAIMER MIXER

RM-250C RM-350B RM-350

VEHICULAR ENGINE

3512

ENGINE

G3516C G3516H G3520 G3520H

SOIL COMPACTOR

825G 825C

LOCOMOTIVE ENGINE

3516

COLD PLANER

PM-465

WHEEL DOZER

814B 824G 824C 824G II

LANDFILL COMPACTOR

826G II 826C 826G

WHEEL LOADER

980G II 980C 980F 980G 980F II

SOIL STABILIZER

SS-250B SS-250

ROAD RECLAIMER

RM-350B RR-250 RR-250B

ENGINE - MACHINE

3408

GEN SET ENGINE

3406C 3406B 3412 3408B 3408C POWER SYS G3520 3412C G3516C 3508 3408 3512 3516 3306B

ARTICULATED TRUCK

D400E D400D D350E D35HP D400 D40D

RIPPER

8

ENGINE - INDUSTRIAL

CG170-16 3406B 3406C

INDUSTRIAL ENGINE

3306 3412 3406B 3406C 3512 3408B 3508 G3520H

WHEEL SCRAPER

623F 623E 627F 627E 621E 621F

TRUCK

793 793B

GAS ENGINE

G3512H G3512E G3412 G3408 G3520 G3516C

BULLDOZER

8A 824S 8U 825 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced