Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components035-0750: 1"x1-5/8" Hydraulic Oil Lines Straight Adapter
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components035-0750: 1"x1-5/8" Hydraulic Oil Lines Straight Adapter
035-0750: 1"x1-5/8" Hydraulic Oil Lines Straight Adapter

Cat® Hydraulic Oil Lines Straight Adapter facilitates the seamless connection of oil lines for efficient fluid transmission

Brand: Cat

Product Images
035-0750: 1"x1-5/8" Hydraulic Oil Lines Straight Adapter
035-0750: 1"x1-5/8" Hydraulic Oil Lines Straight Adapter
035-0750: 1"x1-5/8" Hydraulic Oil Lines Straight Adapter
035-0750: 1"x1-5/8" Hydraulic Oil Lines Straight Adapter
035-0750: 1"x1-5/8" Hydraulic Oil Lines Straight Adapter

Cat® Hydraulic Oil Lines Straight Adapter facilitates the seamless connection of oil lines for efficient fluid transmission

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 035-0750
Transmission and Hydraulic Oil Compatibile Seal: 2S-4078 (1-5/8-12)
Oil and Fuel Compatible Seal: 228-7096 (1-5/8-12)
Coolant and Urea Compatible Seal: 6V-5065 (1-5/8-12)
Material: Carbon Steel
View More
Compatible Models for part number 035-0750

PUMPER

SPF343C SPT342 SCT673

MARINE TRANSMISSION

7221 7211

LOAD HAUL DUMP

R1700 II

LOCOMOTIVE ENGINE

PR20B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced