Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits035-8218: 1.6mm Thick Water Lines Gasket
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits035-8218: 1.6mm Thick Water Lines Gasket
035-8218: 1.6mm Thick Water Lines Gasket

Cat® Gasket

Brand: Cat

Product Images
035-8218: 1.6mm Thick Water Lines Gasket
035-8218: 1.6mm Thick Water Lines Gasket

Cat® Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 035-8218

Units of Measure

USMetric
Overall Width (in): 2.6
Overall Height (in): 0.1
Overall Width (mm): 66.04
Overall Length (in): 3.65
Overall Height (mm): 2.54
Overall Length (mm): 92.71
View More
Compatible Models for part number 035-8218

GENERATOR SET

3054

INTEGRATED TOOLCARRIER

IT14G

BACKHOE LOADER

438 436 426B 438C 426C 438B 416 426 428 436C 416C 436B 428B 416B 428C

COLD PLANER

PR-75

COMPACT WHEEL LOADER

914G

TELEHANDLER

TH62 TH63 TH103 RTC60 RT60 RT50SA TH82 TH83 RT50

GEN SET ENGINE

3054

ASPHALT PAVER

BG-210B AP-800 AP-800C AP-800B BG-230 BG-225B

MINI HYD EXCAVATOR

307-A

PNEUMATIC COMPACTOR

PS-200B PS-180 PS-150B PS-110 PS-300B PF-300B PS-130

INDUSTRIAL ENGINE

3054

WINDROW ELEVATOR

WE-601B

EXCAVATOR

307 317 N 317-A 315-A 205 312-A 206 M312 M315 212 317-A N

VIBRATORY COMPACTOR

CB-424 CB-545 CB-544 CS-431C CP-433C CP-433B CS-431B CP-323 CP-323C CS-323C CB-534C CB-534B CS-433C CS-433B CB-535B CB-434B CB-434C CS-323

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced