Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
067-6987: Fuel Filter
HomeEngineEngine Filters & FluidsEngine FiltersFuel Water Separators067-6987: Fuel Filter

067-6987: Fuel Filter

Standard Efficiency Fuel Filter

Brand: Cat

Product Images

067-6987: Fuel Filter
067-6987: Fuel Filter
067-6987: Fuel Filter

067-6987: Fuel Filter

Standard Efficiency Fuel Filter

Brand: Cat

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

.

Description for part number 067-6987

No other fuel filter or fuel water separator fits and serves Cat® equipment like our product does. Committed to long and efficient equipment life, we produce proprietary Cat Fuel Filters in our own facilities, where we control quality and consistently deliver superior parts. Cat Filters offer maximum protection of vital engine parts and optimum performance, leading to the lowest owning and operating costs for your Cat iron. We offer filters with several efficiency ratings: • Standard Efficiency Filters offer reliable filtration of contaminants, delivering cost-effective value and protection to your engine. • Advanced Efficiency Filters have increased contamination control without giving up dirt-holding capacity for stricter component and emission requirements in newer equipment. They are also available for many machines as an upgrade from standard filters to provide an increased level of protection. • Ultra High Efficiency Filters provide optimum contamination control in all applications while maintaining capacity. They are recommended as a clean-out filter after any service work.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 067-6987

Units of Measure

    Diameter (in):

    3.484

    Length (in):

    2.677

    Flow Direction:

    Out-to-In

    Material:

    Carbon Steel

    Efficiency Category:

    Standard Efficiency

Compatible Models for part number 067-6987

GENERATOR SET

C2.2 C1.5

TRUCK ENGINE

3054

BACKHOE LOADER

416 438 436 426 428

COLD PLANER

PR-75

TELEHANDLER

RT60 RT50SA RT50 RTC60

ASPHALT PAVER

AP-1200 AP-800 AP-800B

UTILITY COMPACTOR

CC2.7 GC CB2.5 GC CB2.7 GC CB4.4 CB4.0

MARINE ENGINE

3034

PNEUMATIC COMPACTOR

PS-180 PS-110 PS-130

INDUSTRIAL ENGINE

3011C 3013C C2.2 C1.5 C1.6 C1.1 3024C

WINDROW ELEVATOR

WE-851B WE-601B

EXCAVATOR

205 206 224 214 212 213

VIBRATORY COMPACTOR

CB-424 CP-433B CS-431B CS-433B CP-323 CB-335D CS-323

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced