Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws084-4111: M5-0.8 x 16mm Rounded Pan Head Slotted Screw
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws084-4111: M5-0.8 x 16mm Rounded Pan Head Slotted Screw
084-4111: M5-0.8 x 16mm Rounded Pan Head Slotted Screw

Cat® M5 Pan Head Screw used with Cabin Window

Brand: Cat

Product Images
084-4111: M5-0.8 x 16mm Rounded Pan Head Slotted Screw
084-4111: M5-0.8 x 16mm Rounded Pan Head Slotted Screw
084-4111: M5-0.8 x 16mm Rounded Pan Head Slotted Screw
084-4111: M5-0.8 x 16mm Rounded Pan Head Slotted Screw
084-4111: M5-0.8 x 16mm Rounded Pan Head Slotted Screw

Cat® M5 Pan Head Screw used with Cabin Window

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 084-4111

Units of Measure

USMetric
Hand of Thread: RH
Thread Size (dia x pitch) (mm): M5x0.8
Grip Length (in): 0.063
Bolt Type: Rounded Head (pan)
Thread Size (in): 0
Bolt Length (in): 0.63
Thread Size (mm): M5
Grip Length (mm): 1.6
Bolt Length (mm): 16.0
View More
Compatible Models for part number 084-4111

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T XW D6T LGP D7H D6R III D5H XL D6T XL D10N D8R D4H D10R D8N D11N D7R LGP D9T D5M D9R D6T LGPPAT D8R II D11R D5H D9N D6T XL PAT D6T XW PAT D7R II D9 GC D4H III D6R D6T D6M D6R II D7R XR D6H D4H XL

ARTICULATED TRUCK

D400E D350E

RIPPER

D5 11 10 7 6 5 4 9 8

WATER FORDING TRACTOR

D7R II

BULLDOZER

4S 4P 8U 5A 9U 5P 5S 10SU 9SU 7SU 6A 6S 11U 7A 7S 7U 6SU 10U 11SU 8SU 8A

WINCH

59N 59L 54H 58L 57H 56 55 59 56H

TELEHANDLER

RTC60 RT60 RT50SA RT50

TRACK SKIDDER

527 D4HTSK II D5HTSK II D4HTSK III 517

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced