Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home084-4376: Cab Sound Suppression Cover
Home084-4376: Cab Sound Suppression Cover
084-4376: Cab Sound Suppression Cover

Cat® Cover

Brand: Cat

fallback-image
084-4376: Cab Sound Suppression Cover

Cat® Cover

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 084-4376

Units of Measure

USMetric
Width (mm): 58.0
Material Description: Plastic
Height (mm): 28.0
Length (in): 7.4
Material: Plastic Plastic
Length (mm): 187.0
Width (in): 2.3
Height (in): 1.1
View More
Compatible Models for part number 084-4376

VIBRATORY COMPACTOR

CD-54

TELEHANDLER

TH62 TH63 RT50 RT60 TH355B TH220B TH330B TH560B TH340B RT50SA TH350B TH580B TH360B TH460B TH103 TH82 TH83 RTC60

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced