Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsStraight Pins085-7329: 30mm Thick Spacer
HomeHardware, Seals, & ConsumablesHardwarePinsStraight Pins085-7329: 30mm Thick Spacer
085-7329: 30mm Thick Spacer

Cat® 30mm Thick Steel Spacer

Brand: Cat

Product Images
085-7329: 30mm Thick Spacer
085-7329: 30mm Thick Spacer
085-7329: 30mm Thick Spacer
085-7329: 30mm Thick Spacer
085-7329: 30mm Thick Spacer

Cat® 30mm Thick Steel Spacer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 085-7329

Units of Measure

USMetric
Material: Steel,Structural Steel,Alloy Zinc
Outer Diameter (in): 0.74
Outer Diameter (mm): 19.0
Thickness (in): 1.181
Thickness (mm): 30.0
Weight (kg): 0.05
Weight (lb): 0.11
Inside Diameter (mm): 9.0
Coating: Mechanical Zinc
Inside Diameter (in): 0.354
Outside Diameter (in): 0.748
Outside Diameter (mm): 19.0
Washer Type: Flat
View More
Compatible Models for part number 085-7329

HEX BASED SPL SOLUTION

352F OEM 330F OEM

WHEEL DOZER

834H

MATERIAL HANDLER

MH3250 MH3022 MH3024 MH3050

FOREST PRODUCTS

OTHER

WHEEL LOADER

972L 907K 906K 906M 962L 950L 908K 908M 966L 950GC 950 GC 980L

COMPACT WHEEL LOADER

920K 906H2 907H2 920 906H 908M 908H2 906M 918M 907H 907M 908H

TRACK-TYPE TRACTOR

D6T LGP D6T LGPPAT D6K2 XL D6T XW D6T XL D6K2 LGP D6T D4 D6T XW PAT D6K2

PIPELAYER

PL61

FORESTRY PRODUCTS

FM528 LL 538 568 FM528

WHEELED EXCAVATOR

M325C MH M313-07 M314 MH3026 M315 M322 M320 M318 M319 M316 M317 M314-07 W330B W345B II M325B

INDUSTRIAL ENGINE

3126 3116

EXCAVATOR

336E LN 320C L 345B II 336E LH 320-A L 325D FM LL 325B L FM538 320-A S 320D LN 320-A N 312B 312C 336E 336F 322B LN 314D CR 311B 323D 318B N 322N 320D L 322-A LN 312-A 336E LNH 320D FM RR 325C L 322B 322C 340MHPU 323D LN 340F L UHD 352F XE VG 330B L 321C 330D FM 345B 321B 326 GC 349 GC 336 MHPU 312B L 311-A 325D FM 325B LN 320D GC 352F-VG 320D LRR 315B 315C 330C L 326F L 336F L XE 312C L 568 FM 320B LU 314E CR 320D FM 320B LL 322-A 320 GX 325B 330F LN FM568 350 OEM 322-A L 336E L 322-A N 320 GC 313B 325C 336E H 340 352F 340F 322B L 345B L 324D FM LL 345 314D LCR 324D FM 340F L LRE 336F LN XE 350 320C FM 336F L 568 FM LL 320 324 325 323 318C 322 LN 318B 323D SA 320D RR 323D S 320-A 323D L 322 L 336 330F L EL200B 314F CR MH3022 MH3024 323 GX 320N 336F LNXE 320B 320C 320D 323 GC E200B 314E LCR 315B L 336F LN 321D LCR 320B FM LL 320B S 320B N 330F 320B L 315F LCR M320GC 345B II MH 322C FM 315B FM L 330B 320 L 326F LN 320B U 345 GC

MOBILE HYD POWER UNIT

323D LN 350MHPU 325C 336F 336E 352FMHPU 336E HVG 330F 323D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced