Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws085-9258: BOLT
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws085-9258: BOLT
085-9258: BOLT

Brand: Cat

fallback-image
085-9258: BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 085-9258

We are still working on adding a description for this part.

Specifications for part number 085-9258

Units of Measure

USMetric
Bolt Length (in): 0.787
Bolt Length (mm): 20.0
Bolt Type: Hex Head
Coating: Zinc
Grip Length (in): 0.205
Grip Length (mm): 5.2
Thread: Coarse
Thread Size (in - TPI) (in): M6-1
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0
Thread Size (mm): M6
Locking Feature: Captive Lockwasher
Thread Size (dia x pitch) (mm): M6x1
View More
Compatible Models for part number 085-9258

EXCAVATOR

312B L 320B N 320D L 320B L 312C L 312-A 311-A 318C 320B LU 320-A L 320B 320B LL 320C 320D E110 314C 320-A N 320D RR 312B 312C E200B 320-A 323D L 320 L 320D LRR 320C FM EL200B 319C 321C E120B E110B 320B FM LL 311B 311C 320B U 321B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced