Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins085-9769: 10.011mm OD Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins085-9769: 10.011mm OD Pin
085-9769: 10.011mm OD Pin

Cat® Pin provides alignment and fastening support between connected parts, maintains secure fitment, and stabilizes joint movement under load

Brand: Cat

Product Images
085-9769: 10.011mm OD Pin
085-9769: 10.011mm OD Pin
085-9769: 10.011mm OD Pin
085-9769: 10.011mm OD Pin
085-9769: 10.011mm OD Pin

Cat® Pin provides alignment and fastening support between connected parts, maintains secure fitment, and stabilizes joint movement under load

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 085-9769

Units of Measure

USMetric
Pin Type: Solid
Pin Diameter (mm): 10.0
Overall Length (mm): 25.0
Material: Steel,Carbon Steel
Notes: End Type: Chamfer, Chamfer
Pin Diameter (in): 0.39
Overall Length (in): 0.98
View More
Compatible Models for part number 085-9769

WHEELED EXCAVATOR

M314 M315 M315GC

BUCKET

BUCKET

EXCAVATOR

312D2 312D2 GC 311D LRR 312B L 320E L 312D L 313 GX 323 GX 320D2 GC 322B L 311-A 316 GC 325B LN 329F L 313 GC 314D LCR 325B L 329D L 313F GC 325D L 315-A 312E 312F 320D E240C 320E E240B 312B 312C 312D 324E E200B 314E LCR 326D2 316 GX 313F LGC 315 323D2 L 313 320D2 323F LN 314D CR 324E L 326F L 312F GC 323F E110B 311B 313D2 GC 311C 320 320F L 320D L 312D2 L 330F 312C L 316E L 312E L 312-A 326 313D2-GC 315F LCR 313D2 323 329E L 315 GC 314E CR 314C 322B 326F 320D2 L 313D2 LGP 323F L 313F L 330D2 L 311F LRR 330F L 329E EL240B EL240C 326D2 L 324D L EL200B 314F CR 313F E120B 313B 325C 326F LN 313D

VIBRATORY COMPACTOR

CB-536D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced