Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits087-4747: Hydraulic Propel Motor Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits087-4747: Hydraulic Propel Motor Seal Kit
087-4747: Hydraulic Propel Motor Seal Kit

Cat® Hydraulic Propel Motor Seal Kit helps to provide secure sealing and prevent the leakage between the components of the Motor

Brand: Cat

Product Images
087-4747: Hydraulic Propel Motor Seal Kit
087-4747: Hydraulic Propel Motor Seal Kit

Cat® Hydraulic Propel Motor Seal Kit helps to provide secure sealing and prevent the leakage between the components of the Motor

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

099-8174: Travel Motor Piston Ring
099-8174: Travel Motor Piston RingQuantity: 1
095-1589: 3.5 x 21.7mm 90A NBR O-Ring
095-1589: 3.5 x 21.7mm 90A NBR O-RingQuantity: 1
095-1579: 10.8mm Inner Diameter O-Ring Seal
095-1579: 10.8mm Inner Diameter O-Ring SealQuantity: 2
095-1585: 2.4 x 17.8mm 90A NBR O-Ring
095-1585: 2.4 x 17.8mm 90A NBR O-RingQuantity: 2
095-1578: 1.9 x 9.8mm 90A NBR O-Ring
095-1578: 1.9 x 9.8mm 90A NBR O-RingQuantity: 3
099-8157: Hydraulic Motor O-Ring Seal
099-8157: Hydraulic Motor O-Ring SealQuantity: 1
095-1709: 3.1 x 74.4mm 90A NBR O-Ring
095-1709: 3.1 x 74.4mm 90A NBR O-RingQuantity: 1
095-1577: 2.4 x 9.8mm 90A NBR O-Ring
095-1577: 2.4 x 9.8mm 90A NBR O-RingQuantity: 1
3J-1907: 1.98 x 11.89mm 90A NBR O-Ring
3J-1907: 1.98 x 11.89mm 90A NBR O-RingQuantity: 5
095-1783: 16mm Internal Diameter Backup Ring
095-1783: 16mm Internal Diameter Backup RingQuantity: 1
095-1703: 3.1 x 44.4mm 90A NBR O-Ring
095-1703: 3.1 x 44.4mm 90A NBR O-RingQuantity: 2
099-8175: Travel Motor Piston Ring
099-8175: Travel Motor Piston RingQuantity: 1
099-8158: Gear Pump Oil Seal
099-8158: Gear Pump Oil SealQuantity: 1
5I-4653: 22mm PTFE Split Backup Ring
5I-4653: 22mm PTFE Split Backup RingQuantity: 1
095-1584: 2.4 x 15.8mm 90A NBR O-Ring
095-1584: 2.4 x 15.8mm 90A NBR O-RingQuantity: 2
095-1582: 2.4 x 13.8mm 90A NBR O-Ring
095-1582: 2.4 x 13.8mm 90A NBR O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 2
Showing 1 to 17 of 17
DescriptionSpecificationsCompatible Models
Specifications for part number 087-4747

We are still working on adding a specification for this part.

Compatible Models for part number 087-4747

UNDERCARRIAGE

OEMS

EXCAVATOR

325-A L 330-A 325-A FM L 330-A LN 330 LN 322-A L 330-A L 330 L 322 L 330-A L 325 L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced