Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home087-5429: RING
Home087-5429: RING
087-5429: RING

Ring

Brand: Cat

Product Images
087-5429: RING
087-5429: RING
Contact your dealer for replacement options.

Ring

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 087-5429

Description:
Backup Rings prevent seal extrusion in high pressure applications, and may be used to protect the life of overall sealing system from pressure surges.

Attributes:
Cat® Backup Rings are designed in conjunction with the elastomeric seal and mating components, and contribute significantly to the life and performance of the sealing system in high pressure applications.

Backup ring dimensions are consistently held to tight tolerances to ensure they properly bridge the seal groove and the mating surface. Materials are selected for their pressure and abrasion resistance.

Backup rings may be solid or split. Split rings are used for ease of assembly.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Backup rings are used in high pressure static and dynamic sealing applications, such as hydraulic pumps, valves and engine systems.

View More
Specifications for part number 087-5429

Units of Measure

USMetric
Width - A (+/- 0.03inch) (in): 1.78
Width - A (+/- 0.762 mm) (mm): 45.30
Material: Plastic - Fabric Phenolic Laminate,Mixed Plastic Plastic
Inside Diameter (mm): 132.9
Inside Diameter (in): 5.23
Outside Diameter (in): 5.51
Material Description: This plastic laminate provides good anti-friction, anti-wear performance in high shock or impact loading applications. Primarily used in semi-static or light rotational loads.
Outside Diameter (mm): 140.0
Cross Section Width (in): 1.76
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 3.5
Cross Section Width (mm): 44.8
Inside Diameter - B (+/- 0.08inch) (in): 5.23
Cross Section Height (in): 0.14
Inside Diameter - B (+/- 0.08inch) (mm): 132.87
View More
Compatible Models for part number 087-5429

EXCAVATOR

320-A 320-A L 322-A L 320-A S 320 L 320-A N 320N 322 L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced