Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings087-5436: 1.9mm Thick Backup Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBackup Rings087-5436: 1.9mm Thick Backup Ring
087-5436: 1.9mm Thick Backup Ring

Backup Ring

Brand: Cat

Product Images
087-5436: 1.9mm Thick Backup Ring
087-5436: 1.9mm Thick Backup Ring
087-5436: 1.9mm Thick Backup Ring
087-5436: 1.9mm Thick Backup Ring
087-5436: 1.9mm Thick Backup Ring

Backup Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 087-5436

Units of Measure

USMetric
Material Description: Nylon Plastic provides good resistance to fuels, oils and lubricants. Many different formulations are used, some of which can support high mechanical loads, and perform well at elevated temperatures.
Cross Section Width (in): 0.07
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Width (mm): 1.9
Cross Section Height (mm): 4.8
Material: Nylon Plastic,Nylon, 6, 6/12, 6/6 Plastic
Inside Diameter (mm): 130.2
Inside Diameter (in): 5.13
Cross Section Height (in): 0.19
View More
Compatible Models for part number 087-5436

TRACK-TYPE TRACTOR

D10T2 D10

TRACK FELLER BUNCHER

552 2 TK752 TK751 541 2 TK741 521B 2590 522B 541 1390 551 552

WHEELED EXCAVATOR

M323F M325C MH M322D MH M322D2 MH3026 M322F M322D M322C M318F M315C M315D M317D2 M316C M316F M316D M324D2 MH M325B

EXCAVATOR

311D LRR 318E L 312D L 316F L 340F 322B L 345B II 330D MH 329D LN 320-A L 314D LCR 325B L 329D L 312E 320-A S 324D FM 320-A N 312B 312C 324D 312D 352 315D L 320D2 M325D MH 322B LN 318F L 322N 320D L 322-A LN 312E L M318F 345C L 322 LN 323D SA 322C 323D S 336D LN 320-A 323D L 313F L 325C FM 322 L 323D LN 340F L UHD 385B 345C 312B L 317B LN 325D FM 320N 325B LN 385C L 325D L 320B 320C 320D 314E LCR 315B L 365C L 315C 330C L 320B S 320B N 320B L 312C L 316E L 315F LCR 365B II 322C FM 320D FM 330C 324D LN 317B L M315 320 L 324D L 330D L 313F 322-A L 365C 322-A N 325C 325D 365B M320

MATERIAL HANDLER

MH3250 M325D MH MH3024 MH3032

MOBILE HYD POWER UNIT

329D L 329E 324D LN 325D L 325D

WHEEL LOADER

980GC 980K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced