Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs092-4924: 35mm Outer Diameter Button Plug
HomeHoses & TubesCaps & PlugsPlugs092-4924: 35mm Outer Diameter Button Plug
092-4924: 35mm Outer Diameter Button Plug

Cat® Button Plug, Outside Diameter: 35.16 mm

Brand: Cat

Product Images
092-4924: 35mm Outer Diameter Button Plug
092-4924: 35mm Outer Diameter Button Plug
092-4924: 35mm Outer Diameter Button Plug
092-4924: 35mm Outer Diameter Button Plug
092-4924: 35mm Outer Diameter Button Plug

Cat® Button Plug, Outside Diameter: 35.16 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 092-4924

Units of Measure

USMetric
Outside Diameter (mm): 35.16
Inside Diameter (mm): 27.3
Length (mm): 8.5
Outside Diameter (in): 1.384
Inside Diameter (in): 1.075
Length (in): 0.335
View More
Compatible Models for part number 092-4924

UNDERGROUND ART TRUCK

AD55

WHEEL TRACTOR

623G 657G 621G 627G 631G 637G

WHEEL TRACTOR-SCRAPER

613G

TRACK LOADER

933C 931C II 935C 953C 939 933 931C 939C 935C II

LOAD HAUL DUMP

R1700G

OFF HIGHWAY TRUCK

789G

WINCH

53

MOTOR GRADER

12M 24M 14M3 12M 3 12M 2 14 120M 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 120M 2 16M 14M-3 160 140M 160M 2 160M 3 14L 150 14M 160M 3 AWD 140

ROTARY CUTTER

RC20

BACKHOE

931 D3

WHEEL LOADER

972H 988GC 962H 950H 986K 966H

TRACK-TYPE TRACTOR

D6R III D8T D3C II D9T D6R II D3C III D4C III D3C D4C II D5C III D4C D10T D5C D11T D7R II

MINI HYD EXCAVATOR

301.6C 301.8C 302.5C

RIPPER

3

TRACK FELLER BUNCHER

TK732 1190T TK722 TK721 TK752 TK751 1190 TK741 1290T TK711

OFF-HIGHWAY TRUCK

D10R

TRUCK

793F CMD 775F 797 775E 775D 795F XQ 793D 793C 793F 795F AC 789C 777D 777F 793F AC 793F XQ 773E 785G 772 773D 797F 770 773F 769D 785C 785D 797B

QUARRY TRUCK

771D 775D

TRACTOR

776D 784C

EXCAVATOR

325-A LN 320-A L 320-A N 325-A 325 LN 325-A L 320-A 320N 325 L 320 L

BULLDOZER

4P D5C PATLGP 5A PAT D5C PAT

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced