Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers093-0084: 1mm Thick Steel Shim
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers093-0084: 1mm Thick Steel Shim
093-0084: 1mm Thick Steel Shim

Cat® Shim

Brand: Cat

Product Images
093-0084: 1mm Thick Steel Shim
093-0084: 1mm Thick Steel Shim
093-0084: 1mm Thick Steel Shim
093-0084: 1mm Thick Steel Shim
093-0084: 1mm Thick Steel Shim

Cat® Shim

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 093-0084
Material: Carbon Steel
View More
Compatible Models for part number 093-0084

GENERATOR SET

3512

MATERIAL HANDLER

M325D MH MH3022 MH3024 MH3032 MH3040 MH3050 M325D L MH

FOREST PRODUCTS

OTHER

WHEEL LOADER

980 980GC 950G 962G 980XE 980 XE 980L 980M

ROTARY DRILL

MD6380

TRACK FELLER BUNCHER

TK1051 552 2 TK752 TK751 541 2 TK741 2590 1390 541 551 552

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

WHEELED EXCAVATOR

M325C MH M313-07 M315D2 M322D MH M314 MH3026 M315 MH3024 M318D M322 M318C M320 M318F M318 M319 M316 M317 MH3040 M320F M314-07 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C W330B W345B II M318C MH M315C M315D M317D2 M316C M316F M316D M320D2 M313C M313D M325B M322D2 MH M314F

INDUSTRIAL ENGINE

C4.4

LOG LOADR FORST MACH

558

LOGGER

322C

EXCAVATOR

316F L 320C L 330 L 345B II 349F LXE 349D L 320-A L 325D FM LL 325-A FM L 325B L M315F 323F SA FM538 320-A S 320D LN 320-A N 324D 324E 320D3 GC 375-A L 315D L 325-A M317F 333 GC 320D2 320D3 322B LN 326D L FM548 323F 323D 318B N 322N 320D L 325 LN 322-A LN M318F 349E L 350-A 325C L MH3040 322B 322C 319D LN 325C FM 323D LN 340F L UHD 349E L VG 324E LN EL240B EL240C 352F XE VG 330B L 330B LN 321C 330D FM 345B 345C 321B 345D 326 GC 349 GC 320E L 548 320D2 GC 325D FM 349F L 325B LN 320D2 FM 325D L 330-A L E240C E240B 316F 320D GC 326D2 349D2 319D L 330 LN 352F-VG 317 315-A L 315 323D2 L 558 313 320GX 325 L 320D LRR 315B 315C 330C L 326F L 323F OEM 318D L 320F L 568 FM 323E LN 320B LU 326GC 350-A L FM558 320D FM OTHER 320B LL 330C FM 326F 317B L 322-A 320 GX 538 325B 349D 330F LN FM568 324D L 350 L 330D L 322-A L 322-A N 320 GC 325C 349E 325D 349F 320E RR 325F 352 UHD 318E L 340 352F 340F 322B L 345B L 349 324D FM LL 330-A L 325-A LN 345 328D LCR 329D L 317-A 324D FM 349D2 L 320E LRR 352 350 325F LCR 323F LN 355 M325D MH 319D 318D2 L 320C FM 319C 324E L 568 FM LL 318F L 320 321 326 345C L 324 325 318 GC 322 323 318C 325-A L 329E L 318F 322 LN 319 318B 323D SA 320D RR 345D L VG 323D S 320-A 330 323D L 322 L 333 323D2 329D 330F L 317-A N 329E 326D2 L EL200B 385B E240 EL240 MH3022 330-A 317B LN MH3024 323 GX 318D2 317 N 345D L 320N 329F L 315-A 320B 320C 320D 320E 323 GC 323GC E200B 315B L 323E L 321D LCR 320B FM LL 323E SA 320E LN 320B S 330-A LN 320B N 330F 320B L 316E L M320GC 345B II MH 365B II 329D2 L 322C FM 315B FM L 330B 330C 320D2 L 324D LN M312 329D2 M315 323F L M318 320 L 317 GC M325D L MH 326F LN 320B U 345 GC M320

MOBILE HYD POWER UNIT

323D LN 323F OEM 324D LN

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced