Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips093-1292: 28mm Wide Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips093-1292: 28mm Wide Clamp
093-1292: 28mm Wide Clamp

Cat® 28mm Wide Casting Clamp used in Hydraulic Lines

Brand: Cat

Product Images
093-1292: 28mm Wide Clamp
093-1292: 28mm Wide Clamp
093-1292: 28mm Wide Clamp
093-1292: 28mm Wide Clamp
093-1292: 28mm Wide Clamp

Cat® 28mm Wide Casting Clamp used in Hydraulic Lines

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 093-1292

Units of Measure

USMetric
Height (in): 1.46
Height (mm): 37.0
Length (in): 2.76
Length (mm): 70.0
Material: Iron Casting,Ductile (Spheroidal) Iron
Width (in): 1.1
Width (mm): 28.0
View More
Compatible Models for part number 093-1292

MINI HYD EXCAVATOR

308 307.5 310 308.5

FORESTRY PRODUCTS

558 568 FM528 538

EXCAVATOR

312D2 311D LRR 318E L 312D L 316F L 340F 336E LH 320-A L 313 GC 314D LCR 317-A 312E FM538 312F 324D FM 320-A N 312B 312C 336E 312D 336F 315D L 319D 318D2 L 314D CR 320C FM E300 EL180 319C 312F GC 336F L E110B 311B E140 311C 318F L 318B N 322N 322-A LN 312E L 312-A 336E LNH 320D FM RR 325 318C 315 GC 318F 322 LN 319 318B 320-A 319D LN 313F L 322 L 340F L UHD 311F LRR 317-A N EL240B EL240C EL200B 314F CR E120 E240 EL240 312B L 317B LN 311-A 317 N 320D2 FM 313F GC 325D L 315-A 320C 320D E240C E110 E240B 316F E200B 314E LCR 315B L EL300 365C L 319D L 317 313F LGC 315-A L 315 313 315B 315C 318D L E180 312C L 316E L 315F LCR 313D2 365B II FM558 314E CR 320D FM 315B FM L 314C 313D2 LGP 317B L 322-A 320 L 317 GC 365B L FM568 313F 322-A L 365C E120B 336E L 322-A N 313B 313D 365B

MOBILE HYD POWER UNIT

336FMHPU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced