Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers093-8005: Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers093-8005: Washer
093-8005: Washer

Brand: Cat

Product Images
093-8005: Washer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 093-8005

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 33.0
Inside Diameter (mm): 25.0
Thickness (mm): 2.3
Thickness (in): 0.091
Inside Diameter (in): 0.984
Outside Diameter (in): 1.299
View More
Compatible Models for part number 093-8005

UNDERCARRIAGE

OEMS

EXCAVATOR

315B L 395 MH3295 312-A 315-A L 311-A 317 N 3101 315B 317-A N 317-A 315-A 315B FM L E110B E110 312B 311B E140

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced