Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings095-0930: External Retaining Ring
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings095-0930: External Retaining Ring
095-0930: External Retaining Ring

Cat® 70.5mm Diameter Retaining Ring

Brand: Cat

Product Images
095-0930: External Retaining Ring
095-0930: External Retaining Ring
095-0930: External Retaining Ring
095-0930: External Retaining Ring
095-0930: External Retaining Ring

Cat® 70.5mm Diameter Retaining Ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 095-0930

Units of Measure

USMetric
Material Description: Steel
Thickness (in): 0.1
Thickness (mm): 2.5
Type: External Axial
Material: Carbon Steel
View More
Compatible Models for part number 095-0930

GENERATOR SET

3512

SHOVEL LOGGER

345C

SITE PREP TRACTOR

586C 2864C

BACKHOE LOADER

444E 442E 430E 450E

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040 MH3050 MH3295 M325D L MH

MOTOR GRADER

18M3 16 14 18 120M 120M 2 16M 14M 16GC 12M 14M3 16M3 14M-3

TRACK-TYPE TRACTOR

D7E D7E LGP

WHEEL SKIDDER

545 555D 535D 535C 535B 545D 545C 525D 525C 525B

FORESTRY PRODUCTS

568

WHEELED EXCAVATOR

M325C MH M313-07 M315D2 M322D MH M314 MH3026 M315 MH3024 M318D M322 M318C M320 M318F M315GC M318 M319 M316 M317 MH3040 M320F M314-07 M324D2 MH M318D MH M330D M323F M322D2 M322F M322D M322C W330B M318C MH M315C M315D M317D2 M316C M316F M316D M320D2 M313C M313D M325B M322D2 MH M314F

MINING EXCAVATOR

5110B

FRONT SHOVEL

385C 5090B

LOGGER

322C

EXCAVATOR

336E LN 330 L 345B II 336E LH 349F LXE 349D L 325D FM LL 325B L 336D2 LXE M315F 336D 324D 336E 312D 336F MH3295 M317F 336D2 L 322B LN 340D2 L 336F XE 390D 322N 390F 322-A LN M318F 349E L 336E LNH 350-A MH3040 322C 390D L 336D LN 340MHPU 325C FM 3101 340F L UHD 385C FS 349E L VG 324E LN 352F XE VG 330B L 330B LN 330D FM 345B 345C 345D 336 MHPU 325D FM 349F L 325B LN 385C L 325D L 330-A L 349D2 330 LN 352F-VG 365C L MH 330C L 326F L 336D L 336D2 336F L XE 568 FM 350-A L 330C FM 326F 349D FM568 324D L 350 L 330D L 322-A L 336E L 322-A N 325C 349E 325D 336E H 349F 340 352F 312D L 340F 322B L 345B L 324D FM LL 330-A L 328D LCR 329D LN 329D L 324D FM 340F L LRE 349D2 L 336F LN XE M325D MH 330D LN 324E L 336F L 568 FM LL 345C L 322 LN 345D L VG 330 336D2 GC 340D L 322 L 336 385B 385C MH3022 330-A MH3024 345D L 336F LNXE 336D2 XE 330C LN 365C L 395 336F LN 385C L MH 330-A LN M320GC 365B II 322C FM 330B 330C 330D 324D LN 390F L 336D2 L XE M325D L MH 365C 326F LN 365B

MOBILE HYD POWER UNIT

330D L 336FMHPU 385C 336D L 325D 336E 390F 345D 336E HVG 330D 330C 385C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced