Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1517: 2.4 x 13.8mm 75A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1517: 2.4 x 13.8mm 75A NBR O-Ring
095-1517: 2.4 x 13.8mm 75A NBR O-Ring

Cat® Rubber O-Ring Seal for Fuel Tanks and Filters

Brand: Cat

Product Images
095-1517: 2.4 x 13.8mm 75A NBR O-Ring
095-1517: 2.4 x 13.8mm 75A NBR O-Ring
095-1517: 2.4 x 13.8mm 75A NBR O-Ring
095-1517: 2.4 x 13.8mm 75A NBR O-Ring
095-1517: 2.4 x 13.8mm 75A NBR O-Ring

Cat® Rubber O-Ring Seal for Fuel Tanks and Filters

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 095-1517

Units of Measure

USMetric
Cross Section Diameter (mm): 2.4
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Cross Section Diameter (in): 0.094
Inside Diameter (mm): 13.8
Inside Diameter (in): 0.543
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 095-1517

MULTI TERRAIN LOADER

257B 247B

INTEGRATED TOOLCARRIER

IT14G IT28G

RECLAIMER MIXER

RM-300 RM-500

TRACK LOADER

933

OFF HIGHWAY TRUCK

785D

COMPACT WHEEL LOADER

910G 914G

WHEEL LOADER

928G

TRACK-TYPE TRACTOR

D3C III

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ENGINE - MACHINE

C32

MINI HYD EXCAVATOR

308E SR 303ECR 308E CR 302.5 307D 307C 307B 308E 308D 308C 304 305 303 307-A 303E CR

ASPHALT PAVER

AP-655C BG-2455D AP-1000D BG-260D AP-1055D BG-2255C

TRACK FELLER BUNCHER

TK732 TK1051 TK722 TK721 TK752 TK751 1190 TK741 1390 1190T 541 1290T 551 552 TK711

WHEELED EXCAVATOR

M325C MH M322C W330B W345B II M316C M325B

SKID STEER LOADER

242B3 226B 226B3 216B 242B 232B 216B3

TRUCK

785D

WHEEL FELLER BUNCHER

543 533 HA770 TK370 TK380 HA870

LOGGER

322C

FRONT SHOVEL

5080 5090B

COMPACTOR

CB7 CD10 CB10 CD8

EXCAVATOR

330 L 345B II 320-A L 325-A FM L 325B L 320-A S 320-A N 312B 312C 375-A L 325-A 322B LN E300 EL180 311B 311C E300B 318B N 322N 325 LN 322-A LN 312-A 350-A 325C L E650 322B 322C 325C FM EL240B EL240C 330B L 330B LN 321C 345B 345C 321B 312B L 307 311-A 325B LN 330-A L E240C E110 E240B EL300 330 LN 315-A L 325 L 365C L MH 315B 315C 330C L 312C L 320B LU 350-A L E450 320B LL 330C FM 314C 317B L 322-A 325B 307-A 350 L 322-A L E120B 322-A N 313B 325C 322B L 345B L 330-A L 325-A LN 317-A E70 E70B 320C FM 319C E110B E140 345C L 318C 325-A L 322 LN 318B 320-A 322 L 317-A N EL200B 385B E120 E240 EL240 330-A 317B LN 317 N 320N 315-A 330C LN 320B 320C E200B 315B L 365C L 320B FM LL 375-A 320B S E180 330-A LN 320B N 320B L 345B II MH 365B II EL300B 322C FM 315B FM L 330B 330C 320 L 330C MH 365B L 365C 320B U 365B

VIBRATORY COMPACTOR

CP-533D CD-44B CS-531D CS-533D CB-44B CB-434D CP-563D CB-54B CB-534D CS-583D CB-634D CS-573D CS-563D CD-54B

MOBILE HYD POWER UNIT

365C L 330C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced