Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws096-0551: Track Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
096-0551: Track Nut
096-0551: Track Nut

Cat® Track Nut Square, M22 Thread Size, 1.5mm Thread Pitch

Brand: Cat

Product Images
096-0551: Track Nut
096-0551: Track Nut

Cat® Track Nut Square, M22 Thread Size, 1.5mm Thread Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 096-0551
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 096-0551

Units of Measure

USMetric
Hand of Thread: RH
Bolt Type: Track Bolts for Self Cleaning Shoes
Thickness (in): 1.142
Thread Size (in): 0
Thread Size (mm): M22
Thickness (mm): 29
Nut Type: Square
Thread Size (dia x pitch) (mm): M22x1.5
Drive (mm): 32
Total Bolt Length - 3 (mm): 108
Drive (in): 1.26
Model Notes: Only one bolt length used
View More
Compatible Models for part number 096-0551

EXCAVATOR

EL240B EL240C E240C E240B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert